JAJSB70C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
The LFx98x devices are monolithic sample-and-hold circuits that utilize BI-FET technology to obtain ultrahigh DC accuracy with fast acquisition of signal and low droop rate. Operating as a unity-gain follower, DC gain accuracy is 0.002% typical and acquisition time is as low as 6 µs to 0.01%. A bipolar input stage is used to achieve low offset voltage and wide bandwidth. Input offset adjust is accomplished with a single pin, and does not degrade input offset drift. The wide bandwidth allows the LF198-N to be included inside the feedback loop of
1-MHz operational amplifier without having stability problems. Input impedance of 1010 Ω allows high-source impedances to be used without degrading accuracy.