JAJSB70C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
For proper operation, logic signals into the LF198-N must have a minimum dV/dt of 1.0 V/µs. Slower signals will cause excessive hold step. If a R/C network is used in front of the logic input for signal delay, calculate the slope of the waveform at the threshold point to ensure that it is at least 1.0 V/µs.