JAJSB70C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
Connect the LFx98x and LM108 as shown in Figure 25. To maximize the dynamic range of 1 Vpp a gain factor of 1000x is needed. Set R3 to 1 MΩ and R4 to 1 kΩ to give a noninverting gain of 1001. The calculated value of C1 is 0.1 pF according to Equation 1, which is negligibly small and may be left off of the design.