SNOSBH0D May   2000  – November 2015 LF156 , LF256 , LF356

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 AC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V
    6. 6.6 DC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V
    7. 6.7 DC Electrical Characteristics
    8. 6.8 Power Dissipation Ratings
    9. 6.9 Typical Characteristics
      1. 6.9.1 Typical DC Performance Characteristics
      2. 6.9.2 Typical AC Performance Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Large Differential Input Voltage
      2. 7.3.2 Large Common-Mode Input Voltage
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed-Circuit-Board Layout For High-Impedance Work
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

These are op amps with JFET input devices. These JFETs have large reverse breakdown voltages from gate to source and drain eliminating the need for clamps across the inputs. Therefore large differential input voltages can easily be accommodated without a large increase in input current. The maximum differential input voltage is independent of the supply voltages. However, neither of the input voltages should be allowed to exceed the negative supply as this will cause large currents to flow which can result in a destroyed unit.

Exceeding the negative common-mode limit on either input will force the output to a high state, potentially causing a reversal of phase to the output. Exceeding the negative common-mode limit on both inputs will force the amplifier output to a high state. In neither case does a latch occur since raising the input back within the common-mode range again puts the input stage and thus the amplifier in a normal operating mode.

Exceeding the positive common-mode limit on a single input will not change the phase of the output however, if both inputs exceed the limit, the output of the amplifier will be forced to a high state.

These amplifiers will operate with the common-mode input voltage equal to the positive supply. In fact, the common-mode voltage can exceed the positive supply by approximately 100 mV independent of supply voltage and over the full operating temperature range. The positive supply can therefore be used as a reference on an input as, for example, in a supply current monitor and/or limiter.

Precautions should be taken to ensure that the power supply for the integrated circuit never becomes reversed in polarity or that the unit is not inadvertently installed backwards in a socket as an unlimited current surge through the resulting forward diode within the IC could cause fusing of the internal conductors and result in a destroyed unit.

All of the bias currents in these amplifiers are set by FET current sources. The drain currents for the amplifiers are therefore essentially independent of supply voltage.

As with most amplifiers, care should be taken with lead dress, component placement and supply decoupling in order to ensure stability. For example, resistors from the output to an input should be placed with the body close to the input to minimize pick-up and maximize the frequency of the feedback pole by minimizing the capacitance from the input to ground.

A feedback pole is created when the feedback around any amplifier is resistive. The parallel resistance and capacitance from the input of the device (usually the inverting input) to AC ground set the frequency of the pole. In many instances the frequency of this pole is much greater than the expected 3-dB frequency of the closed loop gain and consequently there is negligible effect on stability margin. However, if the feedback pole is less than approximately six times the expected 3-dB frequency a lead capacitor should be placed from the output to the input of the op amp. The value of the added capacitor should be such that the RC time constant of this capacitor and the resistance it parallels is greater than or equal to the original feedback pole time constant.

8.2 Typical Application

LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564616.png Figure 35. Settling Time Test Circuit

8.2.1 Design Requirements

Settling time is tested with the LF35x connected as unity gain inverter and LF357 connected for AV = −5

8.2.2 Detailed Design Procedure

Connect the circuit components as shown in Figure 35. In particular, use FET to isolate the probe capacitance.

Apply a 10-V step function to the input.

Use an oscilloscope to probe the circuit as shown in Figure 35.

8.2.3 Application Curves

Large Signal Inverter Output, VOUT (from Settling Time Circuit)

LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564617.png Figure 36. LF355
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564619.png Figure 38. LF357
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564618.png
Figure 37. LF356

8.3 System Examples

LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564620.png Figure 39. Low Drift Adjustable Voltage Reference
  • ΔVOUT / ΔT = ±0.002%/°C
  • All resistors and potentiometers should be wire-wound
  • P1: drift adjust
  • P2: VOUT adjust
  • Use LF155 for
    • Low IB
    • Low drift
    • Low supply current
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564621.png Figure 40. Fast Logarithmic Converter
  • Dynamic range: 100 μA ≤ Ii ≤ 1 mA (5 decades), |VO| = 1 V/decade
  • Transient response: 3 μs for ΔIi = 1 decade
  • C1, C2, R2, R3: added dynamic compensation
  • VOS adjust the LF156 to minimize quiescent error
  • RT: Tel Labs type Q81 + 0.3%/°C
  • Equation 1. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564669.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564631.png Figure 41. Precision Current Monitor
  • VO = 5 R1/R2 (V/mA of IS)
  • R1, R2, R3: 0.1% resistors
  • Use LF155 for
    • Common-mode range to supply range
    • Low IB
    • Low VOS
    • Low Supply Current
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564632.png Figure 42. 8-Bit D/A Converter With Symmetrical Offset Binary Operation
  • R1, R2 should be matched within ±0.05%
  • Full-scale response time: 3 μs

Table 1. Bit Illustration of the 8-Bit D/A Converter

EO B1 B2 B3 B4 B5 B6 B7 B8 COMMENTS
+9.920 1 1 1 1 1 1 1 1 Positive Full-Scale
+0.040 1 0 0 0 0 0 0 0 (+) Zero-Scale
−0.040 0 1 1 1 1 1 1 1 (−) Zero-Scale
−9.920 0 0 0 0 0 0 0 0 Negative Full-Scale
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564670.png Figure 43. Wide BW Low Noise, Low Drift Amplifier
Equation 2. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564671.png

Parasitic input capacitance C1 ≃ (3 pF for LF155, LF156 and LF357 plus any additional layout capacitance) interacts with feedback elements and creates undesirable high frequency pole. To compensate add C2 such that: R2 C2 ≃ R1 C1.

LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564673.png Figure 44. Boosting the LF156 With a Current Amplifier
  • IOUT(MAX) ≃ 150 mA (will drive RL ≥ 100 Ω)
  • Equation 3. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564674.png
  • No additional phase shift added by the current amplifier
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564624.png Figure 45. Decades VCO

R1, R4 matched. Linearity 0.1% over 2 decades.

Equation 4. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564677.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564622.png Figure 46. Isolating Large Capacitive Loads
  • Overshoot 6%
  • ts 10 μs
  • When driving large CL, the VOUT slew rate determined by CL and IOUT(MAX):
  • Equation 5. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564672.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564623.png Figure 47. Low Drift Peak Detector
  • By adding D1 and Rf, VD1 = 0 during hold mode. Leakage of D2 provided by feedback path through Rf.
  • Leakage of circuit is essentially Ib (LF155, LF156) plus capacitor leakage of Cp.
  • Diode D3 clamps VOUT (A1) to VIN − VD3 to improve speed and to limit reverse bias of D2.
  • Maximum input frequency should be << ½πRfCD2 where CD2 is the shunt capacitance of D2.
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564675.png Figure 48. Noninverting Unity Gain Operation for LF157
Equation 6. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564676.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564625.png Figure 49. Inverting Unity Gain for LF157
Equation 7. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564678.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564626.png Figure 50. High Impedance, Low Drift Instrumentation Amplifier
  • System VOS adjusted via A2 VOS adjust
  • Trim R3 to boost up CMRR to 120 dB. Instrumentation amplifier resistor array recommended for best accuracy and lowest drift
  • Equation 8. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564679.png
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564633.png Figure 51. Fast Sample and Hold
  • Both amplifiers (A1, A2) have feedback loops individually closed with stable responses (overshoot negligible)
  • Acquisition time TA, estimated by:
  • Equation 9. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564680.png
  • LF156 develops full Sr output capability for VIN ≥ 1 V
  • Addition of SW2 improves accuracy by putting the voltage drop across SW1 inside the feedback loop
  • Overall accuracy of system determined by the accuracy of both amplifiers, A1 and A2
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564627.png Figure 52. High Accuracy Sample and Hold
  • By closing the loop through A2, the VOUT accuracy will be determined uniquely by A1.
    • No VOS adjust required for A2.
  • TA can be estimated by same considerations as previously but, because of the added
    • propagation delay in the feedback loop (A2) the overshoot is not negligible.
  • Overall system slower than fast sample and hold
  • R1, CC: additional compensation
  • Use LF156 for
    • Fast settling time
    • Low VOS
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564628.png Figure 53. High Q Band Pass Filter
  • By adding positive feedback (R2)
  • Q increases to 40
  • fBP = 100 kHz
  • Equation 10. LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564681.png
  • Clean layout recommended
  • Response to a 1-Vp-p tone burst: 300 μs
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564634.png Figure 54. High Q Notch Filter
  • 2R1 = R = 10 MΩ
    • 2C = C1 = 300 pF
  • Capacitors should be matched to obtain high Q
  • fNOTCH = 120 Hz, notch = −55 dB, Q > 100
  • Use LF155 for
    • Low IB
    • Low supply current
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564667.png Figure 55. VOS Adjustment
  • VOS is adjusted with a 25-k potentiometer
  • The potentiometer wiper is connected to V+
  • For potentiometers with temperature coefficient of 100 ppm/°C or less the additional drift with adjust
    is ≈ 0.5 μV/°C/mV of adjustment
  • Typical overall drift: 5 μV/°C ±(0.5 μV/°C/mV of adj.)
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564668.png Figure 56. Driving Capacitive Loads
  • *LF15x R = 5k, LF357 R = 1.25 k
  • Due to a unique output stage design, these amplifiers have the ability to drive large capacitive loads and still maintain stability. CL(MAX) ≃ 0.01 μF.
  • Overshoot ≤ 20%, Settling time (ts) ≃ 5 μs
LF155 LF156 LF256 LF257 LF355 LF356 LF357 00564615.png Figure 57. LF357 - A Large Power BW Amplifier

For distortion ≤ 1% and a 20 Vp-p VOUT swing, power bandwidth is: 500 kHz.