over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
Maximum input to output
voltage differential |
LM1084-ADJ | | 29 | V |
LM1084-3.3 | | 27 | V |
LM1084-5.0 | | 25 | V |
Power dissipation(3) | | Internally limited | |
Junction temperature (TJ)(5) | | 150 | °C |
Lead temperature | | 260, to 10 sec | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may
occur. The
Recommended Operating Conditions indicate conditions for which
the device is intended to be functional, but specific performance is not
ensured. For ensured specifications and the test conditions, see the
Electrical Characteristics.
(2) If Military/Aerospace specified devices are required,
please contact the Texas Instruments Sales Office/Distributors for availability
and specifications.
(3) Power dissipation is kept in a safe range by current limiting
circuitry. See the
Overload Recovery section.
(5) The maximum power dissipation is a function of
T
J(max) , θ
JA, and T
A. The maximum
allowable power dissipation at any ambient temperature is P
D =
(T
J(max)–T
A)/θ
JA. All numbers apply for
packages soldered directly into a PC board. See the
Thermal Considerations.