JAJSDB8 June 2017 LM139-MIL
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | D, J, W | FK | ||
1IN+ | 7 | 10 | I | Positive input pin of the comparator 1 |
1IN– | 6 | 9 | I | Negative input pin of the comparator 1 |
1OUT | 1 | 2 | O | Output pin of the comparator 1 |
2IN+ | 5 | 8 | I | Positive input pin of the comparator 2 |
2IN– | 4 | 6 | I | Negative input pin of the comparator 2 |
2OUT | 2 | 3 | O | Output pin of the comparator 2 |
3IN+ | 9 | 13 | I | Positive input pin of the comparator 3 |
3IN– | 8 | 12 | I | Negative input pin of the comparator 3 |
3OUT | 14 | 20 | O | Output pin of the comparator 3 |
4IN+ | 11 | 16 | I | Positive input pin of the comparator 4 |
4IN– | 10 | 14 | I | Negative input pin of the comparator 4 |
4OUT | 13 | 19 | O | Output pin of the comparator 4 |
GND | 12 | 18 | — | Ground |
VCC | 3 | 4 | — | Supply pin |
NC | — | 1 | — | No connect (no internal connection) |
5 | ||||
7 | ||||
11 | ||||
15 | ||||
17 |