SNVS588M September 2008 – November 2014 LM22672 , LM22672-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
NAME | NO. | |||
BOOT | 1 | I | Bootstrap input | Provides the gate voltage for the high side NFET. |
EN | 5 | I | Enable input | Used to control regulator start-up and shutdown. See Precision Enable and UVLO section of data sheet. |
EP | EP | — | Exposed Pad | Connect to ground. Provides thermal connection to PCB. See Thermal Considerations. |
FB | 4 | I | Feedback input | Feedback input to regulator. |
GND | 6 | — | Ground input to regulator; system common |
System ground pin. |
RT/SYNC | Oscillator mode control input | Used to control oscillator mode of regulator. See Switching Frequency Adjustment and Synchronization section of data sheet. | ||
SS | 2 | I | Soft-start input | Used to increase soft-start time. See Soft-Start section of data sheet. |
SW | 8 | O | Switch output | Switching output of regulator. |
VIN | I | Input voltage | Supply input to the regulator. |