JAJSAZ1M February 2013 – October 2020 LM22679 , LM22679-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
LM22679-5.0 | ||||||
VFB | Feedback Voltage | VIN = 8 V to 42 V | 4.925 | 5.0 | 5.075 | V |
VIN = 8 V to 42 V, –40°C ≤ TJ ≤ 125°C | 4.9 | 5.1 | ||||
LM22679-ADJ | ||||||
VFB | Feedback Voltage | VIN = 4.7 V to 42 V | 1.266 | 1.285 | 1.304 | V |
VIN = 4.7 V to 42 V, –40°C ≤ TJ ≤ 125°C | 1.259 | 1.311 | ||||
ALL OUTPUT VOLTAGE VERSIONS | ||||||
IQ | Quiescent Current | VFB = 5 V | 3.4 | mA | ||
VFB = 5 V, –40°C ≤ TJ ≤ 125°C | 6 | |||||
VADJ | Current Limit Adjust Voltage | 0.8 | V | |||
0.65 | 0.9 | |||||
–40°C ≤ TJ ≤ 125°C | ||||||
ICL | Current Limit | 6.0 | 7.1 | 8.4 | A | |
–40°C ≤ TJ ≤ 125°C | 5.75 | 8.75 | ||||
IL | Output Leakage Current | VIN = 42 V, SS Pin = 0 V, VSW = 0 V | 32 | 60 | µA | |
VSW = –1 V | 31 | 75 | µA | |||
RDS(ON) | Switch On-Resistance | 0.10 | 0.14 | Ω | ||
0.2 | ||||||
fO | Oscillator Frequency | 500 | kHz | |||
–40°C ≤ TJ ≤ 125°C | 400 | 600 | ||||
TOFFMIN | Minimum Off-time | 200 | ns | |||
–40°C ≤ TJ ≤ 125°C | 100 | 300 | ||||
TONMIN | Minimum On-time | 100 | ns | |||
IBIAS | Feedback Bias Current | VFB = 1.3 V (ADJ Version Only) | 230 | nA | ||
ISS | Soft-start Current | 50 | µA | |||
–40°C ≤ TJ ≤ 125°C | 30 | 70 | ||||
TSD | Thermal Shutdown Threshold | 150 | °C |