JAJSM23G December 2012 – May 2021 LM25018
PRODUCTION DATA
MIN(1) | MAX | UNIT | |
---|---|---|---|
VIN, UVLO to RTN | –0.3 | 53 | V |
SW to RTN | –1.5 | VIN + 0.3 | V |
SW to RTN (100-ns transient) | –5 | VIN + 0.3 | V |
BST to VCC | 53 | V | |
BST to SW | 13 | V | |
RON to RTN | –0.3 | 53 | V |
VCC to RTN | –0.3 | 13 | V |
FB to RTN | –0.3 | 5 | V |
Maximum Junction Temperature (2) | 150 | °C | |
Storage temperature range, Tstg | –55 | 150 | °C |