JAJSM23G December 2012 – May 2021 LM25018
PRODUCTION DATA
The feedback resistors are selected to set the primary output voltage. The selected value for RFB1 is 3.40 kΩ. RFB2 can be calculated using the following equations to set VOUT1 to the specified value of 5 V. A standard resistor value of 10 kΩ is selected for RFB2.