JAJSM23G December 2012 – May 2021 LM25018
PRODUCTION DATA
The output capacitor is selected to minimize the capacitive ripple across it. The maximum ripple is observed at maximum input voltage and can be calculated using Equation 15.
where
Assuming VIN = 48V and substituting ΔVripple = 10 mV gives COUT = 2.3 μF. A 4.7-μF standard value is selected for COUT = C9. An X5R or X7R type capacitor with a voltage rating 16 V or higher must be selected.