JAJSM23G December 2012 – May 2021 LM25018
PRODUCTION DATA
DESIGN PARAMETERS | VALUE |
---|---|
Input Range | 15 V to 48 V |
Primary Output Voltage | 5.25 V |
Secondary (Isolated) Output Voltage | 4.75 V |
Maximum Output Current (Primary + Secondary) | 300 mA |
Maximum Power Output | 1.5 W |
Nominal Switching Frequency | 500 kHz |