SNVS654J February 2010 – December 2015 LM25066
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, SENSE to GND(2) | –0.3 | 24 | V |
GATE, FB, UVLO/EN, OVLO, PGD to GND(2) | –0.3 | 20 | V | |
OUT to GND | –1 | 20 | V | |
SCL, SDA, SMBA, CL, CB, ADR0, ADR1, ADR2, VDD, VAUX, DIODE, RETRY to GND | –0.3 | 6 | V | |
VIN to SENSE | –0.3 | 0.3 | V | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN, SENSE, OUT voltage | 2.9 | 17 | V | ||
VDD | 2.9 | 5.5 | V | ||
Junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | LM25066 | UNIT | |
---|---|---|---|
NHZ (WQFN) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 28.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 13.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT (VIN PIN) | ||||||
IIN-EN | Input current, enabled | UVLO = 2 V and OVLO = 0.7 V | 5.8 | 8 | mA | |
POR | Power on reset threshold at VIN | VIN increasing | 2.6 | 2.8 | V | |
PORHYS | POREN hysteresis | VIN decreasing | 150 | mV | ||
VDD REGULATOR (VDD PIN) | ||||||
VDD | IVDD = 5 mA, VIN = 12 V | 4.3 | 4.5 | 4.7 | V | |
IVDD = 5 mA, VIN = 4.5 V | 3.5 | 3.9 | 4.3 | V | ||
VDDILIM | VDD current limit | 25 | 45 | mA | ||
UVLO/EN, OVLO PINS | ||||||
UVLOTH | UVLO threshold | VUVLO Falling | 1.147 | 1.16 | 1.173 | V |
UVLOHYS | UVLO hysteresis current | UVLO = 1 V | 18 | 23 | 28 | µA |
UVLODEL | UVLO delay | Delay to GATE high | 8 | µs | ||
Delay to GATE low | 20 | |||||
UVLOBIAS | UVLO bias current | UVLO = 3 V | 1 | µA | ||
OVLOTH | OVLO threshold | VOVLO rising | 1.141 | 1.16 | 1.185 | V |
OVLOHYS | OVLO hysteresis current | OVLO = 1 V | –28 | –23 | –18 | µA |
OVLODEL | OVLO delay | Delay to GATE high | 19 | µs | ||
Delay to GATE low | 9 | |||||
OVLOBIAS | OVLO bias current | OVLO = 1 V | 1 | µA | ||
POWER GOOD (PGD PIN) | ||||||
PGDVOL | Output low voltage | ISINK = 2 mA | 25 | 60 | mV | |
PGDIOH | Off leakage current | VPGD = 17 V | 1 | µA | ||
PGDDELAY | Power Good delay | VFB to VPG | 115 | ns | ||
FB PIN | ||||||
FBTH | FB threshold | VFB rising | 1.141 | 1.167 | 1.19 | V |
FBHYS | FB hysteresis current | –31 | –24 | –18 | µA | |
FBLEAK | Off leakage current | VFB = 1 V | 1 | µA | ||
POWER LIMIT (PWR PIN) | ||||||
PWRLIM | Power limit sense voltage (VIN-SENSE) | SENSE-OUT = 12 V, RPWR = 25 kΩ | 9 | 12.5 | 15 | mV |
IPWR | PWR pin current | VPWR = 2.5 V | –10 | µA | ||
RSAT(PWR) | PWR pin impedance when disabled | UVLO = 0.7 V | 180 | Ω | ||
GATE CONTROL (GATE PIN) | ||||||
IGATE | Source current | Normal operation | –28 | –22 | –16 | µA |
Fault sink current | UVLO = 1 V | 1.5 | 2 | 2.5 | mA | |
POR circuit breaker sink current | VIN - SENSE = 150 mV or VIN < RPOR, VGATE = 5 V | 105 | 190 | 275 | mA | |
VGATE | Gate output voltage in normal operation | GATE voltage with respect to ground | 17 | 18.8 | 20.3 | V |
OUT PIN | ||||||
IOUT-EN | OUT bias current, enabled | OUT = VIN, normal operation | 16 | µA | ||
IOUT-DIS | OUT bias current, disabled(2) | Disabled, OUT = 0 V, SENSE = VIN | –12 | µA | ||
CURRENT LIMIT | ||||||
VCL | Threshold voltage | CL = GND | 22.5 | 25 | 27 | mV |
CL = GND, TJ = 10°C to 85°C | 23 | 25 | 27 | |||
CL = VDD | 42.3 | 46 | 49.7 | |||
ISENSE | SENSE input current | Enabled, SENSE = OUT | 33 | µA | ||
Disabled, OUT = 0 V | 46 | |||||
Enabled, OUT = 0 V | 45 | |||||
CIRCUIT BREAKER | ||||||
VCB | Threshold voltage × 1.8 | VIN - SENSE, CL = GND, CB = GND | 35 | 45 | 55 | mV |
CB:CL ratio | CB = GND | 1.6 | 1.8 | 2 | ||
VCB | Threshold voltage × 3.6 | VIN - SENSE, CL = GND, CB = VDD | 70 | 90 | 110 | mV |
CB:CL ratio | CB = VDD | 3.1 | 3.6 | 4 | ||
TIMER (TIMER PIN) | ||||||
VTMRH | Upper threshold | 1.54 | 1.7 | 1.85 | V | |
VTMRL | Lower threshold | Restart cycles | 0.85 | 1.0 | 1.07 | V |
End of 8th cycle | 0.3 | V | ||||
Re-enable threshold | 0.3 | V | ||||
ITIMER | Insertion time current | TIMER pin = 2 V | –3 | –5.5 | –8 | µA |
Sink current, end of insertion time | 1.4 | 1.9 | 2.4 | mA | ||
Fault detection current | –120 | –90 | –60 | µA | ||
Fault sink current | 2.8 | µA | ||||
DCFAULT | Fault restart duty cycle | 0.67% | ||||
INTERNAL REFERENCE | ||||||
VREF | Reference voltage | 2.703 | 2.73 | 2.757 | V | |
ADC AND MUX | ||||||
Resolution | 12 | Bits | ||||
INL | Integral non-linearity | ADC only | ±1 | LSB | ||
TELEMETRY ACCURACY | ||||||
IINFSR | Current input full scale range | CL = GND | 30.2 | mV | ||
CL = VDD | 60.4 | mV | ||||
IINLSB | Current input LSB | CL = GND | 7.32 | µV | ||
CL = VDD | 14.64 | µV | ||||
VAUXFSR | VAUX input full scale range | 1.16 | V | |||
VAUXLSB | VAUX input LSB | 283.2 | µV | |||
VINFSR | Input voltage full scale range | 18.7 | V | |||
VINLSB | Input voltage LSB | 4.54 | mV | |||
IINACC | Input current accuracy | VIN – SENSE = 25 mV, CL = GND | –2.7 | 2.4 | ||
VIN – SENSE = 25 mV, CL = GND TJ = 10°C to 85°C |
–2.4% | 2.4% | ||||
VACC | VAUX, VIN, VOUT accuracy | VIN, VOUT = 12 V VAUX = 1 V |
–1.6% | 1.4% | ||
VIN, VOUT = 12 V VAUX = 1 V TJ = 10°C to 85°C |
–1.4% | 1.4% | ||||
PINACC | Input power accuracy | VIN = 12 V, VIN – SENSE = 25 mV, CL = GND |
–3% | 3% | ||
REMOTE DIODE TEMPERATURE SENSOR | ||||||
TACC | Temperature accuracy using local diode | TA = 10°C to 85°C | 2 | 10 | °C | |
Remote diode resolution | 9 | bits | ||||
IDIODE | External diode current source | High level | 250 | 300 | µA | |
Low level | 9.4 | µA | ||||
Diode current ratio | 26 | |||||
PMBUS PIN THRESHOLDS (SMBA, SDA, SCL) | ||||||
VIL | Data, clock input low voltage | 0.8 | V | |||
VIH | Data, clock input high voltage | 2.1 | 5.5 | V | ||
VOL | Data output low voltage | IPULLUP = 500 µA | 0 | 0.4 | V | |
ILEAK | Input leakage current | SDA, SMBA, SCL = 5 V | 1 | µA | ||
CONFIGURATION PIN THRESHOLDS (CB, CL, RETRY) | ||||||
VIH | Threshold voltage | 3 | V | |||
ILEAK | Input leakage current | CL, CB, RETRY = 5 V | 1 | mA |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
FSMB | SMBus operating frequency | 10 | 400 | kHz | |
tBUF | Bus free time between stop and start condition | 1.3 | µs | ||
tHD:STA | Hold time after (repeated) start condition. After this period, the first clock is generated. | 0.6 | µs | ||
tSU:STA | Repeated start condition setup time | 0.6 | µs | ||
tSU:STO | Stop condition setup time | 0.6 | µs | ||
tHD:DAT | Data hold time | 300 | ns | ||
tSU:DAT | Data setup time | 100 | ns | ||
tTIMEOUT | Clock low time-out(1) | 25 | 35 | ms | |
tLOW | Clock low period | 1.5 | µs | ||
tHIGH | Clock high period(2) | 0.6 | µs | ||
tLOW:SEXT | Cumulative clock low extend time (slave device)(3) | 25 | ms | ||
tLOW:MEXT | Cumulative low extend time (master device)(4) | 10 | ms | ||
tF | Clock or data fall time(5) | 20 | 300 | ns | |
tR | Clock or data rise time(5) | 20 | 300 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT LIMIT | ||||||
tCL | Response time | VIN-SENSE stepped from 0 mV to 80 mV | 1.2 | µs | ||
CIRCUIT BREAKER | ||||||
tCB | Response time | VIN - SENSE stepped from 0 mV to 150 mV, time to GATE low, no load |
0.6 | 1.2 | µs | |
TIMER (TIMER PIN) | ||||||
tFAULT_DELAY | Fault to GATE low delay | TIMER pin reaches the upper threshold | 17 | µs | ||
ADC AND MUX | ||||||
tAQUIRE | Acquisition + conversion time | Any channel | 100 | µs | ||
tRR | Acquisition round robin time | Cycle all channels | 1 | ms |