The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.
These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM25101 | MSOP PowerPAD (8) | 3 mm × 3 mm |
WSON (8) | 4 mm × 4 mm | |
WSON (10) | 4 mm × 4 mm | |
SO PowerPAD (8) | 3.9 mm × 4.89 mm | |
SOIC (8) | 3.91 mm × 4.9 mm |
Changes from B Revision (March 2013) to C Revision
Changes from * Revision (March 2013) to A Revision
Part Number | Input Thresholds | Peak Output Current |
---|---|---|
LM25101A | TTL | 3 A |
LM25101B | TTL | 2 A |
LM25101C | TTL | 1 A |
PIN | TYPE | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | MSOP PowerPAD | WSON (8) | WSON (10) | SO PowerPAD | SOIC | ||
HB | 2 | 2 | 2 | 2 | 2 | PWR | High-side gate driver bootstrap rail. Connect the positive terminal of the bootstrap capacitor to HB and the negative terminal to HS. The bootstrap capacitor should be placed as close to the IC as possible. |
HI | 5 | 5 | 7 | 5 | 5 | I | High-side driver control input. The LM25101 inputs have TTL type thresholds. Unused inputs should be tied to ground and not left open. |
HO | 3 | 3 | 3 | 3 | 3 | O | High-side gate driver output. Connect to the gate of high-side MOSFET with a short, low inductance path. |
HS | 4 | 4 | 4 | 4 | 4 | GND | High-side MOSFET source connection. Connect to the bootstrap capacitor negative terminal and the source of the high-side MOSFET. |
LI | 6 | 6 | 8 | 6 | 6 | I | Low-side driver control input. The LM25101 inputs have TTL type thresholds. Unused inputs should be tied to ground and not left open. |
LO | 8 | 8 | 10 | 8 | 8 | O | Low-side gate driver output. Connect to the gate of the low-side MOSFET with a short, low inductance path. |
NC | — | — | 5, 6 | — | — | — | No connection |
VDD | 1 | 1 | 1 | 1 | 1 | PWR | Positive gate drive supply. Locally decouple to VSS using a low ESR and ESL capacitor located as close to the IC as possible. |
VSS | 7 | 7 | 9 | 7 | 7 | GND | Ground return. All signals are referenced to this ground. |
Thermal Pad | PowerPAD | Thermal Pad | Thermal Pad | PowerPAD | — | — | Solder to the ground plane under the IC to aid in heat dissipation.(1) |