JAJSDG8F July 2011 – March 2018 LM25118
PRODUCTION DATA.
The capacitor at the VCC pin provides noise filtering and stability for the VCC regulator. The recommended value of C20 should be no smaller than 0.1 µF, and should be a good-quality, low-ESR, ceramic capacitor. A value of 1 µF was selected for this design. C20 should be 10 x C8.
If operating without VCCX, then
must be less than the VCC current limit.