JAJSL67A June 2021 – February 2023 LM25148-Q1
PRODUCTION DATA
Figure 9-3 shows a type-ll compensator using a transconductance error amplifier (EA). The dominant pole of the EA open-loop gain is set by the EA output resistance, RO-EA, and effective bandwidth-limiting capacitance, CBW, as shown by Equation 26.
The EA high-frequency pole is neglected in the above expression. Equation 27 calculates the compensator transfer function from output voltage to COMP node, including the gain contribution from the (internal or external) feedback resistor network.
where
The EA compensation components create a pole close to the origin, a zero, and a high-frequency pole. Typically, RCOMP << RO-EA and CCOMP >> CBW and CHF, so the approximations are valid.