JAJSJI6B December 2020 – January 2023 LM25149-Q1
PRODUCTION DATA
If an output voltage setpoint other than 3.3 V or 5 V is required (or to measure a bode plot when using either of the fixed output voltage options), determine the feedback resistances using Equation 45.