JAJSJI6B December 2020 – January 2023 LM25149-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Output voltage | VOUT, ISNS+ to AGND | –0.3 | 36 | V |
VOUT to ISNS+ | –0.3 | 0.3 | V | |
HO to SW | –0.3 | VHB + 0.3 | V | |
HO to SW, transient < 20ns | –5 | V | ||
LO to PGND | –1.5 | VVCC + 0.3 | V | |
LO to PGND, transient < 20ns | –5 | V | ||
Input voltage | VIN to PGND | –0.3 | 47 | V |
SW to PGND | –0.3 | 47 | V | |
SW to PGND, transient < 20 ns | –5 | V | ||
CBOOT to SW | –0.3 | 6.5 | V | |
CBOOT to SW, transient < 20 ns | –5 | V | ||
EN to PGND | –0.3 | 47 | V | |
VCC, VCCX, VDDA, PG, FB, PFM/SYNC, RT, EXTCOMP to AGND | –0.3 | 6.5 | V | |
AEFVDDA to AVSS | –0.3 | 5.5 | V | |
INJ to REFAGND | –0.3 | 5.5 | V | |
SEN to REFAGND | 0.3 | 47 | V | |
REFAGND to AVSS | -0.3 | 0.3 | V | |
CNFG to AGND | –0.3 | 5.5 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |