JAJSGH4A November 2018 – July 2019 LM25180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The internal bias rail LDO regulator has a lower enable threshold than the converter itself. When VEN/UVLO is above 0.6 V and below the precision-enable threshold (1.5 V typically), the internal LDO is on and regulating. The precision enable circuitry is turned on once the internal VCC is above its UV threshold. The switching action and voltage regulation are not enabled until VEN/UVLO rises above the precision enable threshold.