JAJSGH4A November 2018 – July 2019 LM25180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The required input, output, and performance parameters for this application example are shown in Table 5.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 8.5 V to 42 V |
Output 1 voltage and current | 24 V, 0.1 A |
Output 2 voltage and current | 5 V, 0.3 A |
Input UVLO thresholds | 8 V on, 7 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM25180-Q1 design is 88% based on a nominal input voltage of 24 V and isolated output voltages of 24 V and 5 V. The selected flyback converter components are cited in Table 6, including multi-winding flyback transformer, input and output capacitors, rectifying diodes, and converter IC.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN, COUT1 | 2 | 10 µF, 50 V, X7R, 1210, ceramic, AEC-Q200 | Taiyo Yuden | UMJ325KB7106KMHT |
10 µF, 50 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6P3X7S1H106M | ||
COUT2 | 1 | 47 µF, 10 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71A476KE02 |
DFLY1 | 1 | Switching diode, fast recovery, 200 V, 1 A, SOD-123 | DFLU1200 | Diodes Inc. |
DFLY2 | 1 | Schottky diode, 40 V, 1 A, SOD-123 | B140HW | Diodes Inc. |
DCLAMP | 1 | Zener, 22 V, 1 W, PowerDI-123, AEC-Q101 | DFLZ22-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.25 A, SOD-323 | CMDD4448 | Central Semi |
DOUT1 | 1 | Zener, 27 V, 2%, SOD-523, AEC-Q101 | BZX585-B27 | Nexperia |
DOUT2 | 1 | Zener, 5.6 V, 2%, SOD-523, AEC-Q101 | BZX585-B5V6 | Nexperia |
RFB | 1 | 130 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 301 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 147 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 34 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 1 : 1.5 : 0.4, 9 × 10 mm, SMT | Coilcraft | YA8864-BLD |
30 µH, 2 A, turns ratio 1 : 1 : 0.55, 9 × 10 mm, SMT | Coilcraft | YA8916-BLD | ||
Würth Electronik | 750317595 | |||
U1 | 1 | LM25180-Q1 PSR flyback converter, AEC-Q100 | Texas Instruments | LM25180QNGURQ1 |