JAJSGH3A November 2018 – July 2019 LM25180
ADVANCE INFORMATION for pre-production products; subject to change without notice.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Choose a turns ratio based on an approximate 60% max duty cycle at minimum input voltage using Equation 14, rounding up or down as needed.
Select a magnetizing inductance based on the minimum off-time constraint using Equation 15. Choose a value of 30 µH with a saturation current of minimum 2 A for this application.
Note that a higher magnetizing inductance provides a larger operating range for BCM and FFM, but the leakage inductance may increase based on a higher number of primary turns, NP. The primary and secondary winding RMS currents are given by Equation 16 and Equation 17, respectively.
Find the maximum output current for a given turns ratio using Equation 18, where the typical value for IPRI-PK(max) is the 1.5 A switch current peak threshold. Iterate by increasing the turns ratio if the output current capability is too low at minimum input voltage.