JAJSIQ4A March 2020 – August 2020 LM25184-Q1
PRODUCTION DATA
Given VIN(on) and VIN(off) as the input voltage turnon and turnoff thresholds of 5.5 V and 4 V, respectively, select the upper and lower UVLO resistors using the following expressions:
The nearest standard E96 resistor values for RUV1 and RUV2 are 261 kΩ and 97.6 kΩ, respectively. Calculate the actual input voltage turnon and turnoff thresholds as follows: