JAJSIQ4A March 2020 – August 2020 LM25184-Q1
PRODUCTION DATA
Calculate the power delivered to the output at no load based on Equation 41.

Select Zener clamp diodes to limit the voltages to a range of 110% to 120% of the nominal output voltage setpoints during no-load operation. Connect 18-V and 9.1-V Zener diodes with ±5% tolerance and SOD-523 package across the positive and negative outputs, respectively.