JAJSIQ5A March 2020 – August 2020 LM25184
PRODUCTION DATA
The required input, output, and performance parameters for this application example are shown in Table 8-4.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 4.5 V to 42 V |
Output 1 voltage and current (at VIN ≥ 24 V) | 15 V, 0.5 A |
Output 2 voltage and current (at VIN ≥ 24 V) | –8 V, 0.5 A |
Input UVLO thresholds | 4.5 V on, 4 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM25184 design is 89% based on a nominal input voltage of 24 V and isolated output voltages of 15 V and –8 V sharing a common return. The selected flyback converter components are cited in Table 8-5, including the following:
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 10 µF, 50 V, X7R, 1210, ceramic | TDK | C3225X7R1H106M250AC |
Taiyo Yuden | UMK325AB7106KM-T | |||
COUT1 | 2 | 22 µF, 25 V, X7R, 1210, ceramic | TDK | C3225X7R1E226M250AB |
Taiyo Yuden | TMK325B7226MM-PR | |||
COUT2 | 2 | 47 μF, 16 V, X7S, 1210, Ceramic | Murata | GRM32EC81C476KE15L |
Taiyo Yuden | EMK325AC6476MM-P | |||
47 μF, 16 V, X7R, 1210, Ceramic | Murata | GRM32ER71A476KE15L | ||
Taiyo Yuden | LMK325B7476MM-TR | |||
Kemet | C1210C476K8RAC7800 | |||
DCLAMP | 1 | Zener, 20 V, 3 W, SMA | 3SMAJ5932B | Micro Commercial |
DF, DFLY2 | 1 | Schottky diode, 60 V, 3 A, SOD-123FL | FSV360FP | OnSemi |
DFLY1 | 2 | Schottky diode, 100 V, 1 A, POWERDI123 | DFLS1100-7 | Diodes Inc. |
DOUT1 | 1 | Zener, 18 V, 5%, SOD-523 | BZX585-C18 | Nexperia |
DOUT2 | 1 | Zener, 9.1 V, 5%, SOD-523 | BZX585-C9V1 | Nexperia |
RFB | 1 | 102 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 221 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 7 μH, 5 A, 1 : 1.5 : 0.8, 9.2 mm × 9.8 mm × 9.8 mm | Würth Electronik | 750318704 |
7 μH, 5 A, 1 : 1.5 : 0.8, 13 mm × 11 mm × 10 mm | Coilcraft | ZA9675-BE | ||
U1 | 1 | PSR flyback converter, VSON-8 | Texas Instruments | LM25184NGUR |