JAJSQK3 November 2023 LM25185-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | EN | I | Enable input and undervoltage lockout (UVLO) programming pin. If the EN voltage is below 1.1 V, the converter is in shutdown mode with all functions disabled. If the EN/UVLO voltage is greater than 1.1 V and below 1.5 V, the converter is in standby mode with the internal regulator operational and no switching. If the EN/UVLO voltage is above 1.5 V, the start-up sequence begins. |
| 3 | TC | I | Temperature compensation pin. Tie a resistor from TC to RSET to compensate for the temperature coefficient of the forward voltage drop of the secondary diode, thus improving regulation at the secondary-side output. |
| 4 | RSET | I | Reference resistor tied to GND to set the reference current for FB. Connect a 10-kΩ resistor from RSET to GND. |
| 5 | AGND | G | Analog ground. Ground connection of internal control circuits. |
| 6 | SS | I | Soft start input. Connect a capacitor from SS to AGND to adjust the output start-up time and input inrush current. If SS is left open, the internal 6-ms soft-start timer is activated. |
| 7 | COMP | O | Transconductance error amplifier output. Connect the compensation network from COMP to AGND |
| 8 | PGND | G | Power Ground. Ground connection of the gate driver. |
| 9 | CS | I | Current sense input pin. Connect to the positive side of the current sense resistor through a short path. |
| 10 | VCC | P | Output of the internal VCC regulator and supply voltage input of the MOSFET driver. Connect a ceramic bypass capacitor from this pin to PGND. |
| 11 | GATE | O | N-channel MOSFET gate drive output. Connect directly to the gate of the N-channel MOSFET through a short, low inductance path. |
| 13 | FB | I | Primary-side feedback pin. Connect a resistor from FB to SW. The ratio of the FB resistor to the resistor at the RSET pin sets the output voltage. |
| 14 | VIN | P/I | Input supply connection. Source for internal bias regulators and input voltage sensing pin. Connect directly to the input supply of the converter with short, low impedance paths. |
| 2, 12 | NC | –– | No electrical connection. |
| –– | EP | –– | Exposed Pad. Connect to AGND and the printed-circuit board ground plane to improve power dissipation. |