JAJSEF9 December 2017 LM25575-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Buck Switch Rds(on) | TJ = –40°C to +125°C | 330 | 660 | mΩ | ||
BOOST UVLO | 4 | V | ||||
BOOST UVLO Hysteresis | 0.56 | V | ||||
Pre-charge Switch Rds(on) | 70 | Ω | ||||
Pre-charge Switch on-time | 250 | ns |