JAJS782G june 1999 – march 2023 LM2576 , LM2576HV
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Buck regulators require a diode to provide a return path for the inductor current when the switch is off. This diode must be placed close to the LM2576 using short leads and short printed-circuit traces.
Because of their fast switching speed and low forward voltage drop, Schottky diodes provide the best efficiency, especially in low output voltage switching regulators (less than 5 V). Fast-recovery, high-efficiency, or ultra-fast recovery diodes are also suitable, but some types with an abrupt turnoff characteristic can cause instability and EMI problems. A fast-recovery diode with soft recovery characteristics is a better choice. Standard 60-Hz diodes (for example, 1N4001 or 1N5400, and so on) are also not suitable. See Table 8-3 for Schottky and soft fast-recovery diode selection guide.