JAJS852E May 1996 – May 2019 LM2586
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TYP | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS Test Circuit of COMPFigure 54(1) | ||||||
VOUT | Output Voltage | VIN = 4V to 12V
ILOAD = 0.3A to 1.1A |
5.0 | 4.80/4.75 | 5.20/5.25 | V |
ΔVOUT/
ΔVIN |
Line Regulation | VIN = 4V to 12V
ILOAD = 0.3A |
20 | 50/100 | mV | |
ΔVOUT/
ΔILOAD |
Load Regulation | VIN = 12V
ILOAD = 0.3A to 1.1A |
20 | 50/100 | mV | |
η | Efficiency | VIN = 12V, ILOAD = 0.6A | 80% | |||
UNIQUE DEVICE PARAMETERS (2) | ||||||
VREF | Output Reference Voltage | Measured at Feedback Pin VCOMP = 1 V | 5.0 | 4.913/4.900 | 5.088/5.100 | V |
ΔVREF | Reference Voltage
Line Regulation |
VIN = 4V to 40V | 3.3 | mV | ||
GM | Error Amp
Transconductance |
ICOMP = −30 μA to +30 μA
VCOMP = 1 V |
0.750 | 0.447 | 1.491 | mmho |
AVOL | Error Amp
Voltage Gain |
VCOMP = 0.5V to 1.6V
RCOMP = 1 MΩ (3) |
165 | 99/49 | V/V |