JAJS852E May 1996 – May 2019 LM2586
PRODUCTION DATA.
Table 2 lists the standard transformers available for flyback regulator applications. Included in the table are the turns ratio(s) for each transformer, as well as the output voltages, input voltage ranges, and the maximum load currents for each circuit.
Applications | Figure 27 | Figure 28 | Figure 29 | Figure 30 | Figure 31 | Figure 32 |
---|---|---|---|---|---|---|
Transformers | T7 | T7 | T7 | T6 | T6 | T5 |
VIN | 4V–6V | 4V–6V | 8V–16V | 4V–6V | 18V–36V | 18V–36V |
VOUT1 | 3.3V | 5V | 12V | 12V | 12V | 5V |
IOUT1 (Max) | 1.4A | 1A | 0.8A | 0.15A | 0.6A | 1.8A |
N1 | 1 | 1 | 1 | 1.2 | 1.2 | 0.5 |
VOUT2 | −12V | −12V | 12V | |||
IOUT2(Max) | 0.15A | 0.6A | 0.25A | |||
N2 | 1.2 | 1.2 | 1.15 | |||
VOUT3 | −12V | |||||
IOUT3 (Max) | 0.25A | |||||
N3 | 1.15 |
Transformer
Type |
Manufacturers' Part Numbers | |||||
---|---|---|---|---|---|---|
Coilcraft (1) | Coilcraft (1)
Surface Mount |
Pulse (2)
Surface Mount |
Pulse (2) | Renco (3) | Schott (4) | |
T5 | Q4338-B | Q4437-B | PE-68413 | — | RL-5532 | 67140890 |
T6 | Q4339-B | Q4438-B | PE-68414 | — | RL-5533 | 67140900 |
T7 | S6000-A | S6057-A | — | PE-68482 | RL-5751 | 26606 |