JAJS844D December   1999  – May 2016 LM2594 , LM2594HV

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - 3.3 V
    6. 7.6  Electrical Characteristics - 5 V
    7. 7.7  Electrical Characteristics - 12 V
    8. 7.8  Electrical Characteristics - Adjustable
    9. 7.9  Electrical Characteristics - All Output Voltage Versions
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Delayed Start-Up
      2. 8.3.2 Undervoltage Lockout
      3. 8.3.3 Inverting Regulator
      4. 8.3.4 Inverting Regulator Shutdown Methods
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Capacitor (CIN)
      2. 9.1.2 Output Capacitor (COUT)
      3. 9.1.3 Catch Diode
      4. 9.1.4 Inductor Selection
      5. 9.1.5 Output Voltage Ripple and Transients
      6. 9.1.6 Open Core Inductors
    2. 9.2 Typical Applications
      1. 9.2.1 Series Buck Regulator (Fixed Output)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection (L1)
          2. 9.2.1.2.2 Output Capacitor Selection (COUT)
          3. 9.2.1.2.3 Catch Diode Selection (D1)
          4. 9.2.1.2.4 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Series Buck Regulator (Adjustable Output)
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連リンク
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

9.1.1 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is required between the input pin and ground pin. The capacitor must be located near the regulator using short leads. This capacitor prevents large voltage transients from appearing at the input, and provides the instantaneous current needed each time the switch turns on.

The important parameters for the input capacitor are the voltage rating and the RMS current rating. Because of the relatively high RMS currents flowing in the input capacitor of the buck regulator, this capacitor must be chosen for its RMS current rating rather than its capacitance or voltage ratings, although the capacitance value and voltage rating are directly related to the RMS current rating.

The RMS current rating of a capacitor could be viewed as a power rating of the capacitor. The RMS current flowing through the capacitors internal ESR produces power which causes the internal temperature of the capacitor to rise. The RMS current rating of a capacitor is determined by the amount of current required to raise the internal temperature approximately 10°C above an ambient temperature of 105°C. The ability of the capacitor to dissipate this heat to the surrounding air determines the amount of current the capacitor can safely sustain. Capacitors that are physically large and have a large surface area typically has a higher RMS current ratings. For a given capacitor value, a higher voltage electrolytic capacitor is physically larger than a lower voltage capacitor, and thus be able to dissipate more heat to the surrounding air, and therefore has a higher RMS current rating.

The consequences of operating an electrolytic capacitor above the RMS current rating is a shortened operating life. The higher temperature speeds up the evaporation of the electrolyte of the capacitor, resulting in eventual failure.

Selecting an input capacitor requires consulting the manufacturers data sheet for maximum allowable RMS ripple current. For a maximum ambient temperature of 40°C, a general guideline would be to select a capacitor with a ripple current rating of approximately 50% of the DC load current. For ambient temperatures up to 70°C, a current rating of 75% of the DC load current would be a good choice for a conservative design. The capacitor voltage rating must be at least 1.25 times greater than the maximum input voltage, and often a much higher voltage capacitor is needed to satisfy the RMS current requirements.

Figure 23 shows the relationship between an electrolytic capacitor value, its voltage rating, and the RMS current it is rated for. These curves were obtained from the Nichicon PL series of low-ESR, high-reliability electrolytic capacitors designed for switching regulator applications. Other capacitor manufacturers offer similar types of capacitors, but always check the capacitor data sheet.

Standard electrolytic capacitors typically have much higher ESR numbers, lower RMS current ratings and typically have a shorter operating lifetime.

Because of their small size and excellent performance, surface-mount solid tantalum capacitors are often used for input bypassing, but several precautions must be observed. A small percentage of solid tantalum capacitors can short if the inrush current rating is exceeded. This can happen at turnon when the input voltage is suddenly applied, and of course, higher input voltages produce higher inrush currents. Several capacitor manufacturers do a 100% surge current testing on their products to minimize this potential problem. If high turnon currents are expected, it may be necessary to limit this current by adding either some resistance or inductance before the tantalum capacitor, or select a higher voltage capacitor. As with aluminum electrolytic capacitors, the RMS ripple current rating must be sized to the load current.

LM2594 LM2594HV 01243928.png Figure 23. RMS Current Ratings for Low-ESR Electrolytic Capacitors (Typical)

9.1.2 Output Capacitor (COUT)

An output capacitor is required to filter the output and provide regulator loop stability. Low impedance or low ESR Electrolytic or solid tantalum capacitors designed for switching regulator applications must be used. When selecting an output capacitor, the important capacitor parameters are; the 100-kHz Equivalent Series Resistance (ESR), the RMS ripple current rating, voltage rating, and capacitance value. For the output capacitor, the ESR value is the most important parameter.

The output capacitor requires an ESR value that has an upper and lower limit. For low output ripple voltage, a low ESR value is needed. This value is determined by the maximum allowable output ripple voltage, typically 1% to 2% of the output voltage. But if the ESR of the selected capacitor is extremely low, there is a possibility of an unstable feedback loop, resulting in an oscillation at the output. Using the capacitors listed in the tables, or similar types, provides design solutions under all conditions.

If very low output ripple voltage (less than 15 mV) is required, see Output Voltage Ripple and Transients for a post-ripple filter.

An aluminum electrolytic capacitor's ESR value is related to the capacitance value and its voltage rating. In most cases, Higher voltage electrolytic capacitors have lower ESR values (see Figure 24). Often, capacitors with much higher voltage ratings may be needed to provide the low ESR values required for low output ripple voltage.

The output capacitor for many different switcher designs often can be satisfied with only three or four different capacitor values and several different voltage ratings. See Figure 30 and Table 7 for typical capacitor values, voltage ratings, and manufacturers capacitor types.

Electrolytic capacitors are not recommended for temperatures below −25°C. The ESR rises dramatically at cold temperatures and typically rises three times at −25°C and as much as ten times at −40°C (see Figure 25).

Solid tantalum capacitors have a much better ESR specifications for cold temperatures and are recommended for temperatures below −25°C.

LM2594 LM2594HV 01243929.png Figure 24. Capacitor ESR vs Capacitor Voltage Rating (Typical Low-ESR Electrolytic Capacitor)

Table 1. Output Capacitor and Feedforward Capacitor Selection Table

OUTPUT VOLTAGE (V) THROUGH-HOLE OUTPUT CAPACITOR SURFACE-MOUNT OUTPUT CAPACITOR
PANASONIC HFQ SERIES (µF/V) NICHICON PL SERIES (µF/V) FEEDFORWARD CAPACITOR AVX TPS SERIES (µF/V) SPRAGUE 595D SERIES (µF/V) FEEDFORWARD CAPACITOR
1.2 220/25 220/25 0 220/10 220/10 0
4 180/25 180/25 4.7 nF 100/10 120/10 4.7 nF
6 82/25 82/25 4.7 nF 100/10 120/10 4.7 nF
9 82/25 82/25 3.3 nF 100/16 100/16 3.3 nF
12 82/25 82/25 2.2 nF 100/16 100/16 2.2 nF
15 82/25 82/25 1.5 nF 68/20 100/20 1.5 nF
24 82/50 120/50 1 nF 10/35 15/35 220 pF
28 82/50 120/50 820 pF 10/35 15/35 220 pF

9.1.3 Catch Diode

Buck regulators require a diode to provide a return path for the inductor current when the switch turns off. This must be a fast diode and must be located close to the LM2594 using short leads and short printed-circuit traces.

Because of their very fast switching speed and low forward voltage drop, Schottky diodes provide the best performance, especially in low output voltage applications (5 V and lower). Ultra-fast recovery, or high-efficiency rectifiers are also a good choice, but some types with an abrupt turnoff characteristic may cause instability or EMI problems. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N4001 series are much too slow and must not be used.

LM2594 LM2594HV 01243930.png Figure 25. Capacitor ESR Change vs Temperature

Table 2. Diode Selection Table

VR 1-A DIODES
SURFACE MOUNT THROUGH HOLE
SCHOTTKY ULTRA FAST RECOVERY SCHOTTKY ULTRA FAST RECOVERY
20 V All of these diodes are rated to at least 60 V. 1N5817 All of these diodes are rated to at least 60 V.
SR102
MBRS130 1N5818
30 V SR103
11DQ03
MBRS140 MURS120 1N5819 MUR120
40 V 10BQ040 10BF10 SR104 HER101
10MQ040 11DQ04 11DF1
50 V
or
more
MBRS160 SR105
10BQ050 MBR150
10MQ060 11DQ05
MBRS1100 MBR160
10MQ090 SB160
SGL41-60 11DQ10
SS16

9.1.4 Inductor Selection

All switching regulators have two basic modes of operation: continuous and discontinuous. The difference between the two types relates to the inductor current, whether it is flowing continuously, or if it drops to zero for a period of time in the normal switching cycle. Each mode has distinctively different operating characteristics, which can affect the regulators performance and requirements. Most switcher designs operates in the discontinuous mode when the load current is low.

The LM2594 (or any of the SIMPLE SWITCHER family) can be used for both continuous or discontinuous modes of operation.

In many cases the preferred mode of operation is the continuous mode. This mode offers greater output power, lower peak switch, inductor, and diode currents, and can have lower output ripple voltage. However, the continuous mode requires larger inductor values to keep the inductor current flowing continuously, especially at low output load currents and high input voltages.

To simplify the inductor selection process, an inductor selection guide (nomograph) was designed (see Figure 27 through Figure 30). This guide assumes that the regulator is operating in the continuous mode, and selects an inductor that allows a peak-to-peak inductor ripple current to be a certain percentage of the maximum design load current. This peak-to-peak inductor ripple current percentage is not fixed, but is allowed to change as different design load currents are selected. (See Figure 26.)

LM2594 LM2594HV 01243931.png Figure 26. (ΔIIND) Peak-to-Peak Inductor Ripple Current
(as a Percentage of the Load Current) vs Load Current

By allowing the percentage of inductor ripple current to increase for low load currents, the inductor value and size can be kept relatively low.

When operating in the continuous mode, the inductor current waveform ranges from a triangular to a sawtooth type of waveform (depending on the input voltage), with the average value of this current waveform equal to the DC output load current.

Inductors are available in different styles such as pot core, toroid, E-core, bobbin core, and so forth, as well as different core materials, such as ferrites and powdered iron. The least expensive, the bobbin, rod or stick core, consists of wire wrapped on a ferrite bobbin. This type of construction makes for a inexpensive inductor; however, because the magnetic flux is not completely contained within the core, it generates more Electro-Magnetic Interference (EMl). This magnetic flux can induce voltages into nearby printed-circuit traces, thus causing problems with both the switching regulator operation and nearby sensitive circuitry, and can give incorrect scope readings because of induced voltages in the scope probe (see Open Core Inductors).

The inductors listed in the selection chart include ferrite E-core construction for Schott ferrite bobbin core for Renco and Coilcraft, and powdered iron toroid for Pulse Engineering.

Exceeding the maximum current rating of the inductor may cause the inductor to overheat because of the copper wire losses, or the core may saturate. If the inductor begins to saturate, the inductance decreases rapidly and the inductor begins to look mainly resistive (the DC resistance of the winding). This can cause the switch current to rise very rapidly and force the switch into a cycle-by-cycle current limit, thus reducing the DC output load current. This can also result in overheating of the inductor and the LM2594. Different inductor types have different saturation characteristics, and this must be kept in mind when selecting an inductor.

The inductor manufacturers data sheets include current and energy limits to avoid inductor saturation.

For continuous mode operation, see the inductor selection graphs in Figure 27 through Figure 30.

LM2594 LM2594HV 01243924.png Figure 27. LM2594xx 3.3-V
LM2594 LM2594HV 01243926.png Figure 29. LM2594xx 12-V
LM2594 LM2594HV 01243925.png Figure 28. LM2594xx 5-V
LM2594 LM2594HV 01243927.png Figure 30. LM2594xx Adjustable Voltage

Table 3. Inductor Manufacturers Part Numbers

INDUCTANCE
(μH)
CURRENT
(A)
SCHOTTKY RENCO PULSE ENGINEERING COILCRAFT
THROUGH HOLE SURFACE MOUNT THROUGH HOLE SURFACE MOUNT THROUGH HOLE SURFACE MOUNT SURFACE MOUNT
L1 220 0.18 67143910 67144280 RL-5470-3 RL1500-220 PE-53801 PE-53801-S DO1608-224
L2 150 0.21 67143920 67144290 RL-5470-4 RL1500-150 PE-53802 PE-53802-S DO1608-154
L3 100 0.26 67143930 67144300 RL-5470-5 RL1500-100 PE-53803 PE-53803-S DO1608-104
L4 68 0.32 67143940 67144310 RL-1284-68 RL1500-68 PE-53804 PE-53804-S DO1608-68
L5 47 0.37 67148310 67148420 RL-1284-47 RL1500-47 PE-53805 PE-53805-S DO1608-473
L6 33 0.44 67148320 67148430 RL-1284-33 RL1500-33 PE-53806 PE-53806-S DO1608-333
L7 22 0.60 67148330 67148440 RL-1284-22 RL1500-22 PE-53807 PE-53807-S DO1608-223
L8 330 0.26 67143950 67144320 RL-5470-2 RL1500-330 PE-53808 PE-53808-S DO3308-334
L9 220 0.32 67143960 67144330 RL-5470-3 RL1500-220 PE-53809 PE-53809-S DO3308-224
L10 150 0.39 67143970 67144340 RL-5470-4 RL1500-150 PE-53810 PE-53810-S DO3308-154
L11 100 0.48 67143980 67144350 RL-5470-5 RL1500-100 PE-53811 PE-53811-S DO3308-104
L12 68 0.58 67143990 67144360 RL-5470-6 RL1500-68 PE-53812 PE-53812-S DO1608-683
L13 47 0.70 67144000 67144380 RL-5470-7 RL1500-47 PE-53813 PE-53813-S DO3308-473
L14 33 0.83 67148340 67148450 RL-1284-33 RL1500-33 PE-53814 PE-53814-S DO1608-333
L15 22 0.99 67148350 67148460 RL-1284-22 RL1500-22 PE-53815 PE-53815-S DO1608-223
L16 15 1.24 67148360 67148470 RL-1284-15 RL1500-15 PE-53816 PE-53816-S DO1608-153
L17 330 0.42 67144030 67144410 RL-5471-1 RL1500-330 PE-53817 PE-53817-S DO3316-334
L18 220 0.55 67144040 67144420 RL-5471-2 RL1500-220 PE-53818 PE-53818-S DO3316-224
L19 150 0.66 67144050 67144430 RL-5471-3 RL1500-150 PE-53819 PE-53819-S DO3316-154
L20 100 0.82 67144060 67144440 RL-5471-4 RL1500-100 PE-53820 PE-53820-S DO3316-104
L21 68 0.99 67144070 67144450 RL-5471-5 RL1500-68 PE-53821 PE-53821-S DDO3316-683
L26 330 0.80 67144100 67144480 RL-5471-1 PE-53826 PE-53826-S
L27 220 1.00 67144110 67144490 RL-5471-2 PE-53827 PE-53827-S

9.1.5 Output Voltage Ripple and Transients

The output voltage of a switching power supply operating in the continuous mode contains a sawtooth ripple voltage at the switcher frequency, and may also contain short voltage spikes at the peaks of the sawtooth waveform.

The output ripple voltage is a function of the inductor sawtooth ripple current and the ESR of the output capacitor. A typical output ripple voltage can range from approximately 0.5% to 3% of the output voltage. To obtain low ripple voltage, the ESR of the output capacitor must be low; however, caution must be exercised when using extremely low ESR capacitors because they can affect the loop stability, resulting in oscillation problems. If very low output ripple voltage is needed (less than 15 mV), TI recommends a post ripple filter (see Figure 35). The inductance required is typically between 1 μH and 5 μH, with low DC resistance, to maintain good load regulation. A low ESR output filter capacitor is also required to assure good dynamic load response and ripple reduction. The ESR of this capacitor may be as low as desired, because it is out of the regulator feedback loop. Figure 22 shows a typical output ripple voltage, with and without a post ripple filter.

When observing output ripple with a scope, it is essential that a short, low inductance scope probe ground connection be used. Most scope probe manufacturers provide a special probe terminator which is soldered onto the regulator board, preferably at the output capacitor. This provides a very short scope ground, thus eliminating the problems associated with the 3 inch ground lead normally provided with the probe, and provides a much cleaner and more accurate picture of the ripple voltage waveform.

The voltage spikes are caused by the fast switching action of the output switch and the diode, the parasitic inductance of the output filter capacitor, and its associated wiring. To minimize these voltage spikes, the output capacitor must be designed for switching regulator applications, and the lead lengths must be kept very short. Wiring inductance, stray capacitance, as well as the scope probe used to evaluate these transients, all contribute to the amplitude of these spikes.

When a switching regulator is operating in the continuous mode, the inductor current waveform ranges from a triangular to a sawtooth type of waveform (depending on the input voltage). For a given input and output voltage, the peak-to-peak amplitude of this inductor current waveform remains constant. As the load current increases or decreases, the entire sawtooth current waveform also rises and falls. The average value (or the center) of this current waveform is equal to the DC load current.

If the load current drops to a low enough level, the bottom of the sawtooth current waveform reaches zero, and the switcher smoothly changes from a continuous to a discontinuous mode of operation. Most switcher designs (regardless how large the inductor value is) is forced to run discontinuous if the output is lightly loaded. This is a perfectly acceptable mode of operation.

LM2594 LM2594HV 01243933.png Figure 31. Peak-to-Peak Inductor
Ripple Current vs Load Current

In a switching regulator design, knowing the value of the peak-to-peak inductor ripple current (ΔIIND) can be useful for determining a number of other circuit parameters. Parameters such as, peak inductor or peak switch current, minimum load current before the circuit becomes discontinuous, output ripple voltage and output capacitor ESR can all be calculated from the peak-to-peak ΔIIND. When the inductor nomographs shown in Figure 27 through Figure 30 are used to select an inductor value, the peak-to-peak inductor ripple current can immediately be determined. Figure 31 shows the range of (ΔIIND) that can be expected for different load currents. Figure 31 also shows how the peak-to-peak inductor ripple current (ΔIIND) changes as the designer goes from the lower border to the upper border (for a given load current) within an inductance region. The upper border represents a higher input voltage, while the lower border represents a lower input voltage (see Inductor Selection).

These curves are only correct for continuous mode operation, and only if the inductor selection guides are used to select the inductor value

Consider the following example:

 VOUT = 5 V, maximum load current of 300 mA

 VIN = 15 V, nominal, varying between 11 V and 20 V.

The selection guide in Figure 28 shows that the vertical line for a 0.3-A load current and the horizontal line for the 15-V input voltage intersect approximately midway between the upper and lower borders of the 150-μH inductance region. A 150-μH inductor allows a peak-to-peak inductor current (ΔIIND) to flow a percentage of the maximum load current. Referring to Figure 31, follow the 0.3-A line approximately midway into the inductance region, and read the peak-to-peak inductor ripple current (ΔIIND) on the left hand axis (approximately 150 mAp-p).

As the input voltage increases to 20 V, it approaches the upper border of the inductance region, and the inductor ripple current increases. Figure 31 shows that for a load current of 0.3 A, the peak-to-peak inductor ripple current (ΔIIND) is 150 mA with 15V in, and can range from 175 mA at the upper border (20 V in) to 120 mA at the lower border (11 V in).

Once the ΔIIND value is known, the following formulas can be used to calculate additional information about the switching regulator circuit.

  1. Peak Inductor or peak switch current
    LM2594 LM2594HV 01243953.png
  2. Minimum load current before the circuit becomes discontinuous
    LM2594 LM2594HV 01243954.png
  3. Output Ripple Voltage
    •   = (ΔIIND) × (ESR of COUT)
    •   = 0.150 A × 0.240 Ω = 36 mVp-p
    • or
  4. ESR of COUT
    LM2594 LM2594HV 01243955.png

9.1.6 Open Core Inductors

Another possible source of increased output ripple voltage or unstable operation is from an open core inductor. Ferrite bobbin or stick inductors have magnetic lines of flux flowing through the air from one end of the bobbin to the other end. These magnetic lines of flux induces a voltage into any wire or PCB copper trace that comes within the inductor's magnetic field. The strength of the magnetic field, the orientation and location of the PC copper trace to the magnetic field, and the distance between the copper trace and the inductor, determine the amount of voltage generated in the copper trace. Another way of looking at this inductive coupling is to consider the PCB copper trace as one turn of a transformer (secondary) with the inductor winding as the primary. Many millivolts can be generated in a copper trace located near an open core inductor which can cause stability problems or high output ripple voltage problems.

If unstable operation is seen, and an open core inductor is used, it is possible that the location of the inductor with respect to other PC traces may be the problem. To determine if this is the problem, temporarily raise the inductor away from the board by several inches and then check circuit operation. If the circuit now operates correctly, then the magnetic flux from the open core inductor is causing the problem. Substituting a closed core inductor such as a torroid or E-core corrects the problem, or re-arranging the PC layout may be necessary. Magnetic flux cutting the IC device ground trace, feedback trace, or the positive or negative traces of the output capacitor must be minimized.

Sometimes, locating a trace directly beneath a bobbin inductor provides good results, provided it is exactly in the center of the inductor (because the induced voltages cancel themselves out), but if it is off center one direction or the other, then problems could arise. If flux problems are present, even the direction of the inductor winding can make a difference in some circuits.

This discussion on open core inductors is not to frighten the user, but to alert the user on what kind of problems to watch out for when using them. Open core bobbin or stick inductors are an inexpensive, simple way of making a compact efficient inductor, and they are used by the millions in many different applications.

9.2 Typical Applications

9.2.1 Series Buck Regulator (Fixed Output)

Select components with higher voltage ratings for designs using the LM2594HV with an input voltage between 40 V and 60 V.

LM2594 LM2594HV 01243922.gif
CIN — 68-μF, 35-V, Aluminum Electrolytic Nichicon “PL Series”
COUT — 120-μF, 25-V Aluminum Electrolytic, Nichicon “PL Series”
D1 — 1-A, 40-V Schottky Rectifier, 1N5819
L1 — 100-μH, L20
Figure 32. Fixed Output Voltage Versions

9.2.1.1 Design Requirements

Table 4 lists the design parameters of this example.

Table 4. Design Parameters

PARAMETER EXAMPLE VALUE
Regulated output voltage (3.3-V, 5-V or 12-V), VOUT 5 V
Maximum DC input voltage, VIN(max) 12 V
Maximum load current, ILOAD(max) 0.4 A

9.2.1.2 Detailed Design Procedure

9.2.1.2.1 Inductor Selection (L1)

  1. Select the correct inductor value selection guide from Figure 27, Figure 28, or Figure 29 (output voltages of 3.3 V, 5 V, or 12 V respectively). For all other voltages, see Detailed Design Procedure for the adjustable version.
  2. Use the inductor selection guide for the 5-V version shown in Figure 28.

  3. From the inductor value selection guide, identify the inductance region intersected by the maximum input voltage line and the maximum load current line. Each region is identified by an inductance value and an inductor code (LXX).
  4. From the inductor value selection guide shown in Figure 28, the inductance region intersected by the 12-V horizontal line and the 0.4-A vertical line is 100 μH, and the inductor code is L20.

  5. Select an appropriate inductor from the four manufacturer's part numbers listed in Table 3.
  6. The inductance value required is 100 μH. See row L20 of Table 3 and choose an inductor part number from any of the four manufacturers shown. (In most instance, both through-hole and surface-mount inductors are available.)

9.2.1.2.2 Output Capacitor Selection (COUT)

  1. In the majority of applications, low ESR (Equivalent Series Resistance) electrolytic capacitors between 82 μF and 220 μF and low-ESR, solid tantalum capacitors between 15 μF and 100 μF provide the best results. This capacitor must be located close to the IC using short capacitor leads and short copper traces. Do not use capacitors larger than 220 μF. For additional information, see Output Capacitor (COUT).
  2. To simplify the capacitor selection procedure, see Figure 30 for quick design component selection. This table contains different input voltages, output voltages, and load currents, and lists various inductors and output capacitors that provides the best design solutions.
  3. From Figure 30, locate the 5-V output voltage section. In the load current column, choose the load current line that is closest to the current required for the application; for this example, use the 0.5-A line. In the maximum input voltage column, select the line that covers the input voltage required for the application; in this example, use the 15-V line. The rest of this line shows the recommended inductors and capacitors that provides the best overall performance.

    The capacitor list contains both through hole electrolytic and surface mount tantalum capacitors from four different capacitor manufacturers. TI recommends using both the manufacturers and the manufacturer's series that are listed in Table 5.

    In this example aluminum electrolytic capacitors from several different manufacturers are available with the range of ESR numbers needed:

      120-μF, 2-5V Panasonic HFQ Series

      120-μF, 2-5V Nichicon PL Series

  4. The capacitor voltage rating for electrolytic capacitors must be at least 1.5 times greater than the output voltage, and often require much higher voltage ratings to satisfy the low ESR requirements for low output ripple voltage.
  5. For a 5-V output, a capacitor voltage rating at least 7.5 V or more is required. But, in this example, even a low ESR, switching grade, 120-μF, 10-V aluminum electrolytic capacitor would exhibit approximately 400 mΩ of ESR (see Figure 24 for the ESR vs voltage rating). This amount of ESR would result in relatively high output ripple voltage. To reduce the ripple to 1% of the output voltage, or less, a capacitor with a higher voltage rating (lower ESR) must be selected. A 16-V or 25-V capacitor reduces the ripple voltage by approximately half.

9.2.1.2.3 Catch Diode Selection (D1)

  1. The catch diode current rating must be at least 1.3 times greater than the maximum load current. Also, if the power supply design must withstand a continuous output short, the diode must have a current rating equal to the maximum current limit of the LM2594. The most stressful condition for this diode is an overload or shorted output condition.
  2. See Table 2. In this example, a 1-A, 20-V, 1N5817 Schottky diode provides the best performance, and will not be overstressed even for a shorted output.

  3. The reverse voltage rating of the diode must be at least 1.25 times the maximum input voltage.
  4. This diode must be fast (short reverse recovery time) and must be located close to the LM2594 using short leads and short printed circuit traces. Because of their fast switching speed and low forward voltage drop, Schottky diodes provide the best performance and efficiency, and must be the first choice, especially in low output voltage applications. Ultra-fast recovery, or high-efficiency rectifiers also provide good results. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N4001 must not be used because they are too slow.

9.2.1.2.4 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is needed between the input pin and ground to prevent large voltage transients from appearing at the input. In addition, the RMS current rating of the input capacitor must be selected to be at least ½ the DC load current. The capacitor manufacturers data sheet must be checked to assure that this current rating is not exceeded. Figure 23 shows typical RMS current ratings for several different aluminum electrolytic capacitor values.

This capacitor must be located close to the IC using short leads and the voltage rating must be approximately 1.5 times the maximum input voltage.

If solid tantalum input capacitors are used, TI recommends that they be surge current tested by the manufacturer.

Use caution when using ceramic capacitors for input bypassing, because it may cause severe ringing at the VIN pin.

The important parameters for the Input capacitor are the input voltage rating and the RMS current rating. With a nominal input voltage of 12 V, an aluminum electrolytic capacitor with a voltage rating greater than 18 V
(1.5 × VIN) is necessary. The next higher capacitor voltage rating is 25 V.

The RMS current rating requirement for the input capacitor in a buck regulator is approximately ½ the DC load current. In this example, with a 400-mA load, a capacitor with a RMS current rating of at least 200 mA is needed. Figure 23 can be used to select an appropriate input capacitor. From the curves, locate the 25-V line and note which capacitor values have RMS current ratings greater than 200 mA. Either a 47-μF or 68-μF, 25-V capacitor could be used.

For a through hole design, a 68-μF, 25-V electrolytic capacitor (Panasonic HFQ series or Nichicon PL series or equivalent) would be adequate. Other types or other manufacturers' capacitors can be used provided the RMS ripple current ratings are adequate.

For surface-mount designs, solid tantalum capacitors are recommended. The TPS series available from AVX, and the 593D series from Sprague are both surge current tested.

For additional information, see Input Capacitor (CIN).

Table 5. LM2594xx Fixed Voltage Quick Design Component Selection Table

CONDITIONS INDUCTOR OUTPUT CAPACITOR
THROUGH HOLE SURFACE MOUNT
OUTPUT
VOLTAGE
(V)
LOAD
CURRENT
(A)
MAX INPUT
VOLTAGE
(V)
INDUCTANCE
(μH)
INDUCTOR
(#)
PANASONIC
HFQ SERIES
(μF/V)
NICHICON
PL SERIES
(μF/V)
AVX TPS
SERIES
(μF/V)
SPRAGUE
595D SERIES
(μF/V)
3.3 0.5 5 33 L14 220/16 220/16 100/16 100/6.3
7 47 L13 120/25 120/25 100/16 100/6.3
10 68 L21 120/25 120/25 100/16 100/6.3
40 100 L20 120/35 120/35 100/16 100/6.3
6 68 L4 120/25 120/25 100/16 100/6.3
0.2 10 150 L10 120/16 120/16 100/16 100/6.3
40 220 L9 120/16 120/16 100/16 100/6.3
5 0.5 8 47 L13 180/16 180/16 100/16 33/25
10 68 L21 180/16 180/16 100/16 33/25
15 100 L20 120/25 120/25 100/16 33/25
40 150 L19 120/25 120/25 100/16 33/25
9 150 L10 82/16 82/16 100/16 33/25
0.2 20 220 L9 120/16 120/16 100/16 33/25
40 330 L8 120/16 120/16 100/16 33/25
12 0.5 15 68 L21 82/25 82/25 100/16 15/25
18 150 L19 82/25 82/25 100/16 15/25
30 220 L27 82/25 82/25 100/16 15/25
40 330 L26 82/25 82/25 100/16 15/25
15 100 L11 82/25 82/25 100/16 15/25
0.2 20 220 L9 82/25 82/25 100/16 15/25
40 330 L17 82/25 82/25 100/16 15/25

9.2.1.3 Application Curves

LM2594 LM2594HV 01243918.png
Discontinuous mode switching waveforms
VIN = 20 V, VOUT = 5 V, ILOAD = 200 mA
L = 33 μH, COUT = 220 μF, COUT ESR = 60 mΩ
A: Output pin voltage, 10 V/div.
B: Inductor current, 0.2 A/div.
C: Output ripple voltage, 20 mV/div.
Figure 33. Horizontal Time Base: 2 μs/div
LM2594 LM2594HV 01243920.png
Load transient response for discontinuous mode
VIN = 20 V, VOUT = 5 V, ILOAD = 100 mA to 200 mA
L = 33 μH, COUT = 220 μF, COUT ESR = 60 mΩ
A: Output voltage, 50 mV/div. (AC)
B: 100-mA to 200-mA load pulse
Figure 34. Horizontal Time Base: 200 μs/div

9.2.2 Series Buck Regulator (Adjustable Output)

LM2594 LM2594HV 01243923.gif

LM2594 LM2594HV 01243946.png
CIN — 68-μF, 35-V, Aluminum Electrolytic Nichicon “PL Series”
COUT — 120-μF, 25-V Aluminum Electrolytic, Nichicon “PL Series”
D1 — 1-A, 40-V Schottky Rectifier, 1N5819
L1 — 100-μH, L20
R1 — 1 kΩ, 1%
CFF — See Feedforward Capacitor (CFF)
Figure 35. Adjustable Output Voltage Version

9.2.2.1 Design Requirements

Table 6 lists the design parameters of this example.

Table 6. Design Parameter

PARAMETER EXAMPLE VALUE
Regulated output voltage, VOUT 20 V
Maximum input voltage, VIN(max) 28 V
Maximum load current, ILOAD(max) 0.5 A
Switching frequency, F Fixed at a nominal 150 kHz

9.2.2.2 Detailed Design Procedure

9.2.2.2.1 Programming Output Voltage

Selecting R1 and R2, as shown in Figure 35.

Use Equation 1 to select the appropriate resistor values.

Equation 1. LM2594 LM2594HV 01243947.png

Select R1 to be 1 kΩ, 1%. Solve for R2 using Equation 2.

Equation 2. LM2594 LM2594HV 01243950.png

Select a value for R1 between 240 Ω and 1.5 kΩ using Equation 3. The lower resistor values minimize noise pickup in the sensitive feedback pin. (For the lowest temperature coefficient and the best stability with time, use 1% metal film resistors.)

Equation 3. LM2594 LM2594HV 01243948.png

R2 = 1k (16.26 − 1) = 15.26k, closest 1% value is 15.4 kΩ.

R2 = 15.4 kΩ.

9.2.2.2.2 Inductor Selection (L1)

  1. Calculate the inductor Volt microsecond constant E • T (V • μs) with Equation 4.
  2. Equation 4. LM2594 LM2594HV 01243949.png

    where

    • VSAT = internal switch saturation voltage = 0.9 V
    • VD = diode forward voltage drop = 0.5 V
  3. Calculate the inductor Volt • microsecond constant (E • T) with Equation 5.
  4. Equation 5. LM2594 LM2594HV 01243951.png
  5. Use the E • T value from the previous formula and match it with the E • T number on the vertical axis of the Inductor Value Selection Guide shown in Figure 30.
  6. Equation 6. E • T = 35.2 (V • μs)
  7. On the horizontal axis, select the maximum load current: ILOAD(max) = 0.5 A
  8. Identify the inductance region intersected by the E • T value and the maximum load current value. Each region is identified by an inductance value and an inductor code (LXX).
  9. From the inductor value selection guide shown in Figure 30, the inductance region intersected by the 35 (V • μs) horizontal line and the 0.5-A vertical line is 150 μH, and the inductor code is L19.

  10. Select an appropriate inductor from the four manufacturer's part numbers listed in Table 3.
  11. From Table 3, locate line L19, and select an inductor part number from the list of manufacturers' part numbers.

9.2.2.2.3 Output Capacitor Selection (COUT)

  1. In the majority of applications, low ESR electrolytic or solid tantalum capacitors between 82 μF and 220 μF provide the best results. This capacitor must be located close to the IC using short capacitor leads and short copper traces. Do not use capacitors larger than 220 μF. For additional information, see Output Capacitor (COUT).
  2. To simplify the capacitor selection procedure, see Table 7 for a quick design guide. This table contains different output voltages, and lists various output capacitors that provides the best design solutions.
  3. From Table 7, locate the output voltage column. From that column, locate the output voltage closest to the output voltage in your application. In this example, select the 24-V line. Under Output Capacitor (COUT), select a capacitor from the list of through hole electrolytic or surface mount tantalum types from four different capacitor manufacturers. TI recommends that both the manufacturers and the manufacturers series that are listed in Table 7.

    In this example, through hole aluminum electrolytic capacitors from several different manufacturers are available.

    82-µF, 50-V Panasonic HFQ Series

    120-µF, 50-V Nichicon PL Series

  4. The capacitor voltage rating must be at least 1.5 times greater than the output voltage, and often much higher voltage ratings are needed to satisfy the low ESR requirements needed for low output ripple voltage.
  5. For a 20-V output, a capacitor rating of at least 30-V or more is required. In this example, either a 35-V or 50-V capacitor would work. A 50-V rating was chosen because it has a lower ESR which provides a lower output ripple voltage.

    Other manufacturers or other types of capacitors may also be used, provided the capacitor specifications (especially the 100 kHz ESR) closely match the types listed in Table 7. Refer to the capacitor manufacturers data sheet for this information.

9.2.2.2.4 Feedforward Capacitor (CFF)

For output voltages greater than approximately 10 V, an additional capacitor is required. The compensation capacitor is typically between 50 pF and 10 nF, and is wired in parallel with the output voltage setting resistor, R2. It provides additional stability for high output voltages, low input or output voltages, and very low ESR output capacitors, such as solid tantalum capacitors calculated with Equation 7.

Equation 7. LM2594 LM2594HV 01243952.png

This capacitor type can be ceramic, plastic, silver mica, and so forth (because of the unstable characteristics of ceramic capacitors made with Z5U material, they are not recommended).

Table 7 contains feedforward capacitor values for various output voltages. In this example, a 1-nF capacitor is needed.

9.2.2.2.5 Catch Diode Selection (D1)

  1. The catch diode current rating must be at least 1.3 times greater than the maximum load current. Also, if the power supply design must withstand a continuous output short, the diode must have a current rating equal to the maximum current limit of the LM2594. The most stressful condition for this diode is an overload or shorted output condition.
  2. See Table 2. Schottky diodes provide the best performance, and in this example a 1-A, 40-V, 1N5819 Schottky diode is a good choice. The 1-A diode rating is more than adequate and will not be overstressed even for a shorted output.

  3. The reverse voltage rating of the diode must be at least 1.25 times the maximum input voltage.
  4. This diode must be fast (short reverse recovery time) and must be placed close to the LM2594 using short leads and short printed circuit traces. Because of their fast switching speed and low forward voltage drop, Schottky diodes provide the best performance and efficiency, and must be the first choice, especially in low output voltage applications. Ultra-fast recovery or high-efficiency rectifiers are also good choices, but some types with an abrupt turnoff characteristic may cause instability or EMl problems. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N4001 series must not be used because they are too slow.

9.2.2.2.6 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is required between the input pin and ground to prevent large voltage transients from appearing at the input. In addition, the RMS current rating of the input capacitor must be selected to be at least ½ the DC load current. The capacitor manufacturers data sheet must be checked to assure that this current rating is not exceeded. Figure 23 shows typical RMS current ratings for several different aluminum electrolytic capacitor values.

This capacitor must be located close to the IC using short leads and the voltage rating must be approximately 1.5 times the maximum input voltage.

If solid tantalum input capacitors are used, TI recommends that they be surge current tested by the manufacturer.

Use caution when using ceramic capacitors for input bypassing, because it may cause severe ringing at the VIN pin.

The important parameters for the Input capacitor are the input voltage rating and the RMS current rating. With a nominal input voltage of 28 V, an aluminum electrolytic aluminum electrolytic capacitor with a voltage rating greater than 42 V (1.5 × VIN) is required. Because the next higher capacitor voltage rating is 50 V, a 50-V capacitor must be used. The capacitor voltage rating of (1.5 × VIN) is a conservative guideline, and can be modified somewhat if desired.

The RMS current rating requirement for the input capacitor of a buck regulator is approximately ½ the DC load current. In this example, with a 400 mA load, a capacitor with a RMS current rating of at least 200 mA is needed.

Figure 23 shows curves that can be used to select an appropriate input capacitor. From the curves, locate the 50-V line and note which capacitor values have RMS current ratings greater than 200 mA. A 47-μF, 50-V low ESR electrolytic capacitor is needed.

For a through-hole design, a 47-μF, 50-V electrolytic capacitor (Panasonic HFQ series or Nichicon PL series or equivalent) would be adequate. Other types or other manufacturers' capacitors can be used provided the RMS ripple current ratings are adequate.

For surface mount designs, solid tantalum capacitors are recommended. The TPS series available from AVX, and the 593D series from Sprague are both surge current tested.

For additional information, see Input Capacitor (CIN).

Table 7. Output Capacitor and Feedforward Capacitor Selection Table

OUTPUT
VOLTAGE
(V)
THROUGH-HOLE OUTPUT CAPACITOR SURFACE-MOUNT OUTPUT CAPACITOR
PANASONIC HFQ SERIES (μF/V) NICHICON PL SERIES (μF/V) FEEDFORWARD CAPACITOR AVX TPS SERIES (μF/V) SPRAGUE 595D SERIES (μF/V) FEEDFORWARD CAPACITOR
1.2 220/25 220/25 0 220/10 220/10 0
4 180/25 180/25 4.7 nF 100/10 120/10 4.7 nF
6 82/25 82/25 4.7 nF 100/10 120/10 4.7 nF
9 82/25 82/25 3.3 nF 100/16 100/16 3.3 nF
12 82/25 82/25 2.2 nF 100/16 100/16 2.2 nF
15 82/25 82/25 1.5 nF 68/20 100/20 1.5 nF
24 82/50 120/50 1 nF 10/35 15/35 220 pF
28 82/50 120/50 820 pF 10/35 15/35 220 pF

9.2.2.3 Application Curves

LM2594 LM2594HV 01243917.png
Continuous mode switching waveforms
VIN = 20 V, VOUT = 5 V, ILOAD = 400 mA
L = 100 μH, COUT = 120 μF, COUT ESR = 140 mΩ
A: Output pin voltage, 10 V/div.
B: Inductor current, 0.2 A/div.
C: Output ripple voltage, 20 mV/div.
Figure 36. Horizontal Time Base: 2 μs/div
LM2594 LM2594HV 01243919.png
Load transient response for continuous mode
VIN = 20 V, VOUT = 5 V, ILOAD = 200 mA to 500 mA
L = 100 μH, COUT = 120 μF, COUT ESR = 140 mΩ
A: Output voltage, 50 mV/div. (AC)
B: 200-mA to 500-mA load pulse
Figure 37. Horizontal Time Base: 50 μs/div