JAJS857D March   1998  – May 2016 LM2598

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - 3.3-V Version
    6. 7.6  Electrical Characteristics - 5-V Version
    7. 7.7  Electrical Characteristics - 12-V Version
    8. 7.8  Electrical Characteristics - Adjustable Voltage Version
    9. 7.9  Electrical Characteristics - All Output Voltage Versions
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 SHUTDOWN and Soft-Start
      2. 8.3.2 Inverting Regulator
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Negative Voltage Charge Pump
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Soft-Start Capacitor (CSS)
      2. 9.1.2 Delay Capacitor (CDELAY)
      3. 9.1.3 Feedforward Capacitor (CFF)
      4. 9.1.4 Input Capacitor (CIN)
      5. 9.1.5 Output Capacitor (COUT)
      6. 9.1.6 Catch Diode
      7. 9.1.7 Inductor Selection
      8. 9.1.8 Output Voltage Ripple and Transients
      9. 9.1.9 Open Core Inductors
    2. 9.2 Typical Application
      1. 9.2.1 LM2598 Fixed Output Series Buck Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection (L1)
          2. 9.2.1.2.2 Output Capacitor Selection (COUT)
          3. 9.2.1.2.3 Catch Diode Selection (D1)
          4. 9.2.1.2.4 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 LM2598 Adjustable Output Series Buck Regulator
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
    3. 11.3 Thermal Considerations
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 コミュニティ・リソース
    2. 12.2 商標
    3. 12.3 静電気放電に関する注意事項
    4. 12.4 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

11 Layout

11.1 Layout Guidelines

As in any switching regulator, layout is very important. Rapidly switching currents associated with wiring inductance can generate voltage transients which can cause problems. For minimal inductance and ground loops, the wires indicated by heavy lines must be wide printed circuit traces and must be kept as short as possible. For best results, external components must be placed as close to the switcher lC as possible using ground plane construction or single point grounding.

If open core inductors are used, take special care regarding the location and positioning of this type of inductor. Allowing the inductor flux to intersect sensitive feedback, lC groundpath and COUT wiring can cause problems.

When using the adjustable version, special care must be taken as to the location of the feedback resistors and the associated wiring. Physically place both resistors near the IC, and route the wiring away from the inductor, especially an open core type of inductor (see Open Core Inductors for more information).

11.2 Layout Examples

LM2598 01259351.png
CIN—150-μF, 50-V Aluminum Electrolytic, Panasonic HFQ series
COUT—120-μF, 25-V Aluminum Electrolytic, Panasonic HFQ series
D1 — 3-A, 40-V Schottky Rectifier, 1N5822
L1 — 68-μH, L30, Renco, Through hole
RPULL-UP — 10 kΩ
CDELAY — 0.1 μF
CSD/SS — 0.1 μF
Figure 48. Typical Through-Hole PCB Layout, Fixed Output (1x Size), Double-Sided, Through-Hole Plated
LM2598 01259352.png
CIN — 150-μF, 50-V, Aluminum Electrolytic, Panasonic HFQ series
COUT — 120-μF, 25-V Aluminum Electrolytic, Panasonic HFQ series
D1 — 3-A, 40-V Schottky Rectifier, 1N5822
L1 — 68-μH, L30, Renco, Through hole
R1 — 1 kΩ, 1%
R2—Use formula in Design Procedure
CFF—See Feedforward Capacitor (CFF).
RFF—See Feedforward Capacitor (CFF).
RPULL-UP—10 kΩ
CDELAY — 0.1-μF
CSD/SS — 0.1 μF
Figure 49. Typical Through-Hole PCB Layout, Adjustable Output (1x Size), Double-Sided, Through-Hole Plated

11.3 Thermal Considerations

The LM2598 is available in two packages: a 7-pin TO-220 (T) and a 7-pin surface mount DDPAK (S).

The TO-220 package can be used without a heat sink for ambient temperatures up to approximately 50°C (depending on the output voltage and load current). Figure 40 shows the LM2598T junction temperature rises above ambient temperature for different input and output voltages. The data for these curves was taken with the LM2598T (TO-220 package) operating as a switching regulator in an ambient temperature of 25°C (still air). These temperature rise numbers are all approximate and there are many factors that can affect these temperatures. Higher ambient temperatures require some heat sinking, either to the PCB or a small external heat sink.

The DDPAK surface mount package tab is designed to be soldered to the copper on a printed-circuit board (PCB). The copper and the board are the heat sink for this package and the other heat producing components, such as the catch diode and inductor. The PCB copper area that the package is soldered to must be at least 0.4 in2, and ideally must have 2 or more square inches of 2 oz. (0.0028) in) copper. Additional copper area improves the thermal characteristics, but with copper areas greater than approximately 3 in2, only small improvements in heat dissipation are realized. If further thermal improvements are required, TI recommends double-sided or multilayer PCB with large copper areas.

Figure 41 shows the LM2598S (DDPAK package) junction temperature rise above ambient temperature with a 1-A load for various input and output voltages. This data was taken with the circuit operating as a buck switching regulator with all components mounted on a PCB to simulate the junction temperature under actual operating conditions. This curve can be used for a quick check for the approximate junction temperature for various conditions, but be aware that there are many factors that can affect the junction temperature.

For the best thermal performance, wide copper traces and generous amounts of PCB copper must be used in the board layout. (One exception to this is the output (switch) pin, which must not have large areas of copper.) Large areas of copper provide the best transfer of heat (lower thermal resistance) to the surrounding air, and moving air lowers the thermal resistance even further.

Package thermal resistance and junction temperature rise numbers are all approximate, and there are many factors that affect these numbers. Some of these factors include board size, shape, thickness, position, location, and even board temperature. Other factors are trace width, total printed-circuit copper area, copper thickness, single- or double-sided multilayer board, and the amount of solder on the board. The effectiveness of the PCB to dissipate heat also depends on the size, quantity, and spacing of other components on the board, as well as whether the surrounding air is still or moving. Furthermore, some of these components such as the catch diode adds heat to the PCB and the heat can vary as the input voltage changes. For the inductor, depending on the physical size, type of core material, and the DC resistance, it could either act as a heat sink taking heat away from the board, or it could add heat to the board.