JAJSFG6C May 2018 – November 2024 LM26420-Q1
PRODUCTION DATA
The overvoltage comparator compares the FB pin voltage to a voltage that is approximately 15% greater than the internal reference, VREF. Once the FB pin voltage goes 15% above the internal reference, the internal TOP switch is turned off, which allows the output voltage to decrease toward regulation.