JAJSFG6C May 2018 – November 2024 LM26420-Q1
PRODUCTION DATA
TJ = Chip junction temperature
TA = Ambient temperature
RθJC = Thermal resistance from chip junction to device case
RθJA = Thermal resistance from chip junction to ambient air
Heat in the LM26420-Q1 due to internal power dissipation is removed through conduction and/or convection.
Conduction: Heat transfer occurs through cross sectional areas of material. Depending on the material, the transfer of heat can be considered to have poor to good thermal conductivity properties (insulator vs conductor).
Heat Transfer goes as:
Silicon → package → lead frame → PCB
Convection: Heat transfer is by means of airflow. This can be from a fan or natural convection. Natural convection occurs when air currents rise from the hot device to cooler air.
Thermal impedance is defined as:
Thermal impedance from the silicon junction to the ambient air is defined as:
The PCB size, weight of copper used to route traces and ground plane, and number of layers within the PCB can greatly affect RθJA. The type and number of thermal vias can also make a large difference in the thermal impedance. Thermal vias are necessary in most applications. Thermal vias conduct heat from the surface of the PCB to the ground plane. Five to eight thermal vias must be placed under the exposed pad to the ground plane if the WQFN package is used. Up to 12 thermal vias must be used in the HTSSOP-20 package for optimum heat transfer from the device to the ground plane.
Thermal impedance also depends on the thermal properties of the application operating conditions (VIN, VOUT, IOUT, and so forth), and the surrounding circuitry.