JAJSFG6C May 2018 – November 2024 LM26420-Q1
PRODUCTION DATA
All curves taken at VIN = 5 V with configuration in typical application circuits shown in Section 7. TJ = 25°C, unless otherwise specified.
VIN = 3 V | VOUT = 1.8 V |
VIN = 5 V | VOUT = 1.8 V |
VOUT = 1.8 V | IOUT = 1000 mA |
VIN = 5 V and 3.3 V |