9 Revision History
Changes from Revision B (June 2020) to Revision C (November 2024)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- ドキュメント全体を通して PMOS と NMOS を MOS に変更Go
- Changed Parameter UVLO VIN Rising for WQFN-16 Package:
TYP value from 2.628V to 2.75V Go
- Changed Parameter UVLO VIN Falling for WQFN-16 Package:
TYP value from 2.3V to 2.5V. Go
- Changed Parameter UVLO hysteresis for WQFN-16 Package: TYP value
from 330mV to 260mV Go
- Added HTSSOP-20 Package to TEST CONDITIONS for Parameter
FFB
Go
- Changed Parameter ICL_BOT for WQFN-16 Package: TYP value
from 0.75A to 1.0AGo
- Changed parameter IQVINC VINC Quiescent Current
(non-switching) with both outputs on: TEST CONDITION VFB from 0.9V
to 0.95V Go
- Changed Parameter IQVIND VIND Quiescent Current
(non-switching): TEST CONDITION VFB from 0.9V to
0.95VGo
- Updated the power-good thresholds in the functional block diagram
for the HTSSOP-20 package to match with electrical
characteristicsGo
- Added functional block diagram for the WQFN-16
packageGo
- Added typical undervoltage lockout threshold values for the WQFN-16
packageGo
- Changed ±10% into ±15% in the note which describes the usage of
PG1 to control VOUT2
Go
- Changed ±14% into ±15% in the sentence describing the power-good
thresholdGo
- Updated Figure 7-6
Go
- Updated the title of section to Current Limit and Short-Circuit
Protection for HTSSOP-20 Package
Go
- Added new section, Current Limit and Short-Circuit Protection for WQFN-16
Package
Go
- Added C6 in Figure 7-7 in accordance with Table 7-2
Go
- Changed VOUT2 in Figure 7-7 from 1.8V into 0.8VGo
- Changed VOUT1 in Figure 7-7 from 3.3V into 1.8VGo
- Changed minimum for VIN in Figure 7-7 from 4.5V into 3V Go
- Changed 550 kHz into 2.2MHz in the sentence describing internal
power-loss calculation and in Table 7-3
Go
- Added separate Power Supply Recommendations sub-sections for
HTSSOP-20 package and WQFN-16 packageGo
Changes from Revision A (July 2019) to Revision B (June 2020)
- 機能安全性の箇条書き項目を追加セクション 1
Go