JAJSDB0C January 2015 – November 2017 LM26480-Q1
PRODUCTION DATA.
PIN | I/O | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | VINLDO12 | I | P | Analog power for internal functions (VREF, BIAS, I2C, Logic) |
2 | SYNC | I | G/(D) | Frequency synchronization pin, which allows the user to connect an external clock signal to synchronize the PMIC internal oscillator. Default OFF and must be grounded when not used. |
3 | NPOR | O | D | nPOR Power on reset pin for both Buck1 and Buck 2. Open drain logic output 100-kΩ pullup resistor. nPOR is pulled to ground when the voltages on these supplies are not good. See Flexible Power-On Reset (Power Good with Delay) for more information. |
4 | GND_SW1 | G | G | Buck1 NMOS power ground |
5 | SW1 | O | P | Buck1 switcher output pin |
6 | VIN1 | I | P | Power in from either DC source or battery to Buck1 |
7 | ENSW1 | I | D | Enable pin for Buck1 switcher, a logic HIGH enables Buck1. Pin cannot be left floating. |
8 | FB1 | I | A | Buck1 input feedback terminal |
9 | GND_C | G | G | Non-switching core ground pin |
10 | AVDD | I | P | Analog Power for Buck converters |
11 | FB2 | I | A | Buck2 input feedback terminal |
12 | ENSW2 | I | D | Enable pin for Buck2 switcher, a logic HIGH enables Buck2. Pin cannot be left floating. |
13 | VIN2 | I | P | Power in from either DC source or Battery to Buck2 |
14 | SW2 | O | P | Buck2 switcher output pin |
15 | GND_SW2 | G | G | Buck2 NMOS |
16 | ENLDO2 | I | D | LDO2 enable pin, a logic HIGH enables LDO2. Pin cannot be left floating. |
17 | ENLDO1 | I | D | LDO1 enable pin, a logic HIGH enables LDO1. Pin cannot be left floating. |
18 | GND_L | G | G | LDO ground |
19 | VINLDO1 | I | P | Power in from either DC source or battery to LDO1 |
20 | LDO1 | O | P | LDO1 Output |
21 | FBL1 | I | A | LDO1 feedback terminal |
22 | FBL2 | I | A | LDO2 feedback terminal |
23 | LDO2 | O | P | LDO output |
24 | VINLDO2 | I | P | Power in from either DC source or battery to LDO2. |
DAP | DAP | G | G | Connection is not necessary for electrical performance, but it is recommended for better thermal dissipation. |