SNIS144G July 2007 – September 2016 LM26LV , LM26LV-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | –0.3 | 6 | V |
Voltage at OVERTEMP pin | –0.3 | 6 | V |
Voltage at OVERTEMP and VTEMP pins | –0.3 | VDD + 0.5 | V |
TRIP_TEST input voltage | –0.3 | VDD + 0.5 | V |
Output current, any output pin | –7 | 7 | mA |
Input current at any pin(2) | 5 | mA | |
Maximum junction temperature, TJ(MAX) | 155 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM)(3) | ±300 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4500 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
Machine model (MM) | ±300 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.6 | 5.5 | V | |
Supply current | 8 | µA | |||
TA | Specified ambient temperature | –50 | 150 | °C |
THERMAL METRIC(1) | LM26LV and LM26LV-Q1 | UNIT | |
---|---|---|---|
NGF (WSON) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 100.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 121.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 70 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GENERAL SPECIFICATIONS | |||||||
IS | Quiescent power supply current | 8 | 16 | µA | |||
Hysteresis | 4.5 | 5 | 5.5 | °C | |||
OVERTEMP DIGITAL OUTPUT—ACTIVE HIGH, PUSH-PULL | |||||||
VOH | Logic High output voltage | VDD ≥ 1.6 V, Source ≤ 340 µA | VDD – 0.2 | V | |||
VDD ≥ 2 V, Source ≤ 498 µA | VDD – 0.2 | ||||||
VDD ≥ 3.3 V, Source ≤ 780 µA | VDD – 0.2 | ||||||
VDD ≥ 1.6 V, Source ≤ 600 µA | VDD – 0.45 | ||||||
VDD ≥ 2 V, Source ≤ 980 µA | VDD – 0.45 | ||||||
VDD ≥ 3.3 V, Source ≤ 1.6 mA | VDD – 0.45 | ||||||
BOTH OVERTEMP AND OVERTEMP DIGITAL OUTPUTS | |||||||
VOL | Logic Low output voltage | VDD ≥ 1.6 V, Source ≤ 385 µA | 0.2 | V | |||
VDD ≥ 2 V, Source ≤ 500 µA | 0.2 | ||||||
VDD ≥ 3.3 V, Source ≤ 730 µA | 0.2 | ||||||
VDD ≥ 1.6 V, Source ≤ 690 µA | 0.45 | ||||||
VDD ≥ 2 V, Source ≤ 1.05 mA | 0.45 | ||||||
VDD ≥ 3.3 V, Source ≤ 1.62 mA | 0.45 | ||||||
OVERTEMP DIGITAL OUTPUT—ACTIVE LOW, OPEN DRAIN | |||||||
IOH | Logic High output leakage current(3) | TA = 30°C | 0.001 | 1 | µA | ||
TA = 150°C | 0.025 | 1 | |||||
VTEMP ANALOG TEMPERATURE SENSOR OUTPUT | |||||||
VTEMP sensor gain | Gain 1 (trip point = 0°C to 69°C) | –5.1 | mV/°C | ||||
Gain 2 (trip point = 70°C to 109°C) | –7.7 | ||||||
Gain 3 (trip point = 110°C to 129°C) | –10.3 | ||||||
Gain 4 (trip point = 130°C to 150°C) | –12.8 | ||||||
VTEMP load regulation(4) | 1.6 V ≤ VDD < 1.8 V | Source ≤ 90 µA, VDD – VTEMP ≥ 200 mV |
–1 | –0.1 | mV | ||
Sink ≤ 100 µA, VTEMP ≥ 260 mV | 0.1 | 1 | |||||
VDD ≥ 1.8 V | Source ≤ 120 µA, VDD – VTEMP ≥ 200 mV |
–1 | –0.1 | ||||
Sink ≤ 200 µA, VTEMP ≥ 260 mV | 0.1 | 1 | |||||
Source or sink = 100 µA | 1 | Ω | |||||
Supply to VTEMP DC line regulation(5) | VDD = 1.6 V to 5.5 V | 0.29 | mV | ||||
74 | µV/V | ||||||
–82 | dB | ||||||
CL | VTEMP output load capacitance | Without series resistor. See Capacitive Loads. | 1100 | pF | |||
TRIP_TEST DIGITAL INPUT | |||||||
VIH | Logic High threshold voltage | VDD – 0.5 | V | ||||
VIL | Logic Low threshold voltage | 0.5 | |||||
IIH | Logic High input current | 1.5 | 2.5 | µA | |||
IIL | Logic Low input current(3) | 0.001 | 1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tEN | Time from power ON to digital output enabled(1) | 1.1 | 2.3 | ms | ||
tVTEMP | Time from power ON to analog temperature valid(1) | CL = 0 pF to 1100 pF | 1 | 2.9 | ms |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
TRIP POINT ACCURACY | |||||
Trip point accuracy(2) | TA = 0°C to 150°C, VDD = 5 V | –2.2 | 2.2 | °C | |
VTEMP ANALOG TEMPERATURE SENSOR OUTPUT ACCURACY(3) | |||||
VTEMP temperature accuracy(2) | Gain 1 trip point = 0°C to 69°C |
TA = 20°C to 40°C, VDD = 1.6 V to 5.5 V | –1.8 | 1.8 | °C |
TA = 0°C to 70°C, VDD = 1.6 V to 5.5 V | –2 | 2 | |||
TA = 0°C to 90°C, VDD = 1.6 V to 5.5 V | –2.1 | 2.1 | |||
TA = 0°C to 120°C, VDD = 1.6 V to 5.5 V | –2.2 | 2.2 | |||
TA = 0°C to 150°C, VDD = 1.6 V to 5.5 V | –2.3 | 2.3 | |||
TA = –50°C to 0°C, VDD = 1.7 V to 5.5 V | –1.7 | 1.7 | |||
Gain 2 trip point = 70°C to 109°C |
TA = 20°C to 40°C, VDD = 1.8 V to 5.5 V | –1.8 | 1.8 | ||
TA = 0°C to 70°C, VDD = 1.9 V to 5.5 V | –2 | 2 | |||
TA = 0°C to 90°C, VDD = 1.9 V to 5.5 V | –2.1 | 2.1 | |||
TA = 0°C to 120°C, VDD = 1.9 V to 5.5 V | –2.2 | 2.2 | |||
TA = 0°C to 150°C, VDD = 1.9 V to 5.5 V | –2.3 | 2.3 | |||
TA = –50°C to 0°C, VDD = 2.3 V to 5.5 V | –1.7 | 1.7 | |||
Gain 3 trip point = 110°C to 129°C |
TA = 20°C to 40°C, VDD = 2.3 V to 5.5 V | –1.8 | 1.8 | ||
TA = 0°C to 70°C, VDD = 2.5 V to 5.5 V | –2 | 2 | |||
TA = 0°C to 90°C, VDD = 2.5 V to 5.5 V | –2.1 | 2.1 | |||
TA = 0°C to 120°C, VDD = 2.5 V to 5.5 V | –2.2 | 2.2 | |||
TA = 0°C to 150°C, VDD = 2.5 V to 5.5 V | –2.3 | 2.3 | |||
TA = –50°C to 0°C, VDD = 3 V to 5.5 V | –1.7 | 1.7 | |||
Gain 4 trip point = 130°C to 150°C |
TA = 20°C to 40°C, VDD = 2.7 V to 5.5 V | –1.8 | 1.8 | ||
TA = 0°C to 70°C, VDD = 3 V to 5.5 V | –2 | 2 | |||
TA = 0°C to 90°C, VDD = 3 V to 5.5 V | –2.1 | 2.1 | |||
TA = 0°C to 120°C, VDD = 3 V to 5.5 V | –2.2 | 2.2 | |||
TA = 0°C to 150°C, VDD = 3 V to 5.5 V | –2.3 | 2.3 | |||
TA = –50°C to 0°C, VDD = 3.6 V to 5.5 V | –1.7 | 1.7 |
100-mV overhead | TA = 80°C | Sourcing current |
400-mV overhead | TA = 80°C | Sourcing current |
VDD = 1.6 V | Sinking Current |
VDD = 2.4 V | Sinking Current |
Gain 2 (Trip Points = 70°C to 109°C) |
Gain 4 (Trip Points = 130°C to 150°C) |
200-mV overhead | TA = 80°C | Sourcing Current |
1.72-V overhead TA = 150°C | VDD = 2.4 V Sourcing current |
VDD = 1.8 V | Sinking Current |
Gain 1 (Trip Points = 0°C tp 69°C) |
Gain 3 (Trip Points = 110°C to 129°C) |