JAJSG39 September 2018 LM2735-Q1
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735-Q1XSD |
C1 Input Capacitor | 22 µF, 6.3 V, X5R | TDK | C2012X5R0J226M |
C2 Input Capacitor | No Load | ||
C3 Output Capacitor | 10 µF, 25 V, X5R | TDK | C3216X5R1E106M |
C4 Output Capacitor | No Load | ||
C5 Comp Capacitor | 330 pF | TDK | C1608X5R1H331K |
D1, Catch Diode | 0.4 Vf Schottky 1 A, 20 VR | ST | STPS120M |
L1 | 6.8 µH 2 A | Coilcraft | DO1813H-682ML |
R1 | 10.2 kΩ, 1% | Vishay | CRCW06031022F |
R2 | 86.6 kΩ, 1% | Vishay | CRCW06038662F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |