6.3 Recommended Operating Conditions
|
MIN |
MAX |
UNIT |
VIN(1) |
VDD powered by internal LDO |
3.0 |
20 |
V |
VDD tied to VIN |
3.0 |
5.5 |
VDD |
2.2 |
5.5 |
V |
SS/TRACK, SYNC, EN |
0 |
VVDD |
V |
PGOOD |
0 |
5.5 |
V |
Junction Temperature |
–40 |
125 |
°C |
(1) VDD is the output of an internal linear regulator. Under normal operating conditions where VIN is greater than 5.5 V, VDD must not be connected to any external voltage source. In an application where VIN is between 3.0 V and 5.5 V, connecting VIN to VDD maximizes the bias supply rail voltage. In order to have better noise rejection under these conditions, a 1-Ω and 1-µF RC input filter to VDD may be used.