JAJSB09K January 2010 – February 2018 LM27402
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING | ||||||
TOFF_MIN | Minimum Off Time | VFB = 0.5 V, TJ = 25°C | 165 | ns | ||
VFB = 0.5 V, TJ = –40°C to +125°C | 125 | 5 | 205 | |||
GATE DRIVE | ||||||
TDT | Deadtime Timeout | FSW = 500 kHz | 40 | ns |