JAJSB09K January 2010 – February 2018 LM27402
PRODUCTION DATA.
The PGOOD flag of the LM27402 is used to signal when the output is out of regulation or during nonregulated pre-biased conditions. This means that current limit, UVLO, overvoltage threshold, undervoltage threshold, or a non-regulated output will cause the PGOOD pin to pull low. To prevent glitches to PGOOD, a 20-μs deglitch filter is built into the LM27402. Figure 21 illustrates when the PGOOD flag is asserted low.