SNVS353F February 2005 – September 2016 LM2753
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN pin: voltage to GND | –0.3 | 6 | V | |
EN, FLASH pins: voltage to GND | –0.3 | (VIN + 0.3) w/ 6 V maximum | V | |
Continuous power dissipation(3) | Internally limited | |||
Junction temperature, TJ-MAX-ABS | 150 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | 3 | 5.5 | V | |
EN, FLASH input voltage | 0 | VIN | V | |
Junction temperature, TJ | –40 | 120 | °C | |
Ambient temperature, TA(3) | –40 | 85 | °C |
THERMAL METRIC(1) | LM2753 | UNIT | |
---|---|---|---|
DSC (WSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 52.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 27.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 27.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 3 V ≤ VIN ≤ 5.5 V, IOUT ≤ 100 mA | 5 | V | ||
3 V ≤ VIN ≤ 5.5 V, IOUT ≤ 100 mA –40°C ≤ TA ≤ 85°C |
4.75 (–5%) | 5.25 (5%) | ||||
IVOUT | Continuous load current | 3 V ≤ VIN ≤ 5.5 V, VOUT = 5 V (typical) | 200 | mA | ||
IOUT | Pulsed flash current | V(FLASH) = 1.8 V, TPULSE = 500 ms VIOUT-MAX = 4.1 V (typical) |
400 | mA | ||
IQ | Quiescent current | IOUT = 0 mA, 3 V ≤ VIN ≤ 5.5 V | 60 | µA | ||
IOUT = 0 mA, 3 V ≤ VIN ≤ 5.5 V –40°C ≤ TA ≤ 85°C |
80 | |||||
ISD | Shutdown supply current | V(EN) = 0 V 3 V ≤ VIN ≤ 5.5 V |
0.1 | 1 | µA | |
V(EN) = 0 V, 3 V ≤ VIN ≤ 5.5 V TA = 85°C |
0.2 | |||||
ROUT | Output impedance | VIN = 3.2 V | 5.3 | Ω | ||
ƒSW | Switching frequency | 3 V ≤ VIN ≤ 5.5 V | 725 | kHz | ||
3 V ≤ VIN ≤ 5.5 V, –40°C ≤ TA ≤ 85°C | 475 | 950 | ||||
VIH | Logic input high | Input pins: EN, FLASH, –40°C ≤ TA ≤ 85°C | 1.2 | VIN | V | |
VIL | Logic input low | Input pins: EN, FLASH, –40°C ≤ TA ≤ 85°C | 0 | 0.3 | V | |
IIH | Logic input high current | V(EN) = V(FLASH) = 3 V | 10 | µA | ||
IIL | Logic input low current | V(EN) = V(FLASH) = 0 V | 10 | nA | ||
tON | Turnon time(3) | 640 | µs | |||
tFLASH | Flash turnon time(4) | V(FLASH) = 3.6 V | 10 | ns |