SNVS536F October 2007 – July 2015 LM2757
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN pin: voltage to GND | –0.3 | 6 | V | |
M0, M1 pins: voltage to GND | –0.3 | 6 | V | |
Continuous power dissipation(4)
|
Internally Limited | |||
Junction temperature, TJ-MAX | 150 | °C | ||
Maximum lead temperature (soldering, 10 sec.) | 265 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | 2.7 | 5.5 | °C | ||
Junction temperature, TJ | –30 | 110 | °C | ||
Ambient temperature, TA(2) | –30 | 85 | °C |
THERMAL METRIC(1) | LM2757 | UNIT | |
---|---|---|---|
YFQ (DSBGA) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 75 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 3.2 V ≤ VIN ≤ 5.5 V –30°C ≤ TA ≤ +60°C IOUT = 0 to 180 mA V(M0) = 0V, V(M1) = VIN |
4.870 (−2.6%) |
5 | 5.130 (2.6%) |
V |
3. V ≤ VIN ≤ 5.5 V –30°C ≤ TA ≤ +85°C IOUT = 0 to 150 mA V(M0) = 0V, V(M1) = VIN |
4.865 (−2.7%) |
5 | 5.130 (2.6%) |
|||
3 V ≤ VIN ≤ 5.5 V IOUT = 0 to 110 mA V(M0) = VIN, V(M1) = 0 V |
4.406 (–2.1%) |
4.5 | 4.613 (2.5%) |
|||
3. V ≤ VIN ≤ 5.5 V IOUT = 0 to 100 mA V(M0) = VIN, V(M1) = VIN |
3.985 (–2.8%) |
4.1 | 4.223 (3%) |
|||
IQ | Quiescent supply current | V(M0) = 0 V, V(M1) = VIN (5 V) IOUT = 0 mA VIN = 3.6 V |
2.4 | 2.79 | mA | |
V(M0) = VIN, V(M1) = 0 V (4.5 V) IOUT = 0 mA VIN = 3.6 V |
1.5 | 1.80 | ||||
V(M0) = VIN, V(M1) = VIN (4.1 V) IOUT = 0 mA VIN = 3.6 V |
1.3 | 1.65 | ||||
ISD | Shutdown supply current | V(M0) = 0 V, V(M1) = 0 V VIN = 3.6 V |
1.1 | 2 | µA | |
VR | Output ivoltage rpple | IOUT = 150 mA V(M0) = 0V, V(M1) = VIN (5 V) 3 V ≤ VIN ≤ 5.5 V |
20 | mVp–p | ||
ƒSW | Switching frequency | 3 V ≤ VIN ≤ 5.5 V | 0.932 (–25%) | 1.242 | 1.552 (+25%) | MHz |
VIN | Logic input high | Input pins: M1, M0 3 V ≤ VIN ≤ 5.5 V |
1 | VIN | V | |
VIL | Logic input low | Input pins: M1, M0 3 V ≤ VIN ≤ 5.5 V |
0 | 0.40 | V | |
RPULLDOWN | Logic input pulldown resistance (M0, M1) |
V(M1, M0) = 5.5 V | 324 | 457 | kΩ | |
IIH | Logic input high current | Input Pins: M1, M0 V(M1, M0) = 1.8 V(5) |
5 | µA | ||
IIL | Logic input low current | Input Pins: M1, M0 V(M1, M0) = 0 V |
10 | nA | ||
VG | Gain transition voltage | 1.5× to 2×, V(M0) = VIN, V(M1) = 0 V | 3.333 | V | ||
2× to 1.5×, V(M0) = VIN, V(M1) = 0 V | 3.413 | V | ||||
Hysteresis, V(M0) = VIN, V(M1) = 0 V | 80 | mV | ||||
1.5× to 2×, V(M0) = 0 V, V(M1) = VIN | 3.87 | V | ||||
2× to 1.5×, V(M0) = 0 V, V(M1) = VIN | 3.93 | V | ||||
Hysteresis, V(M0) = 0 V, V(M1) = VIN | 60 | mV | ||||
ISC | Short-circuit output current | VOUT = 0 V | 250 | mA | ||
ION | VOUT turnon time from shutdown (4) | 300 | µs |
5-V Mode | ||
4.1-V Mode | ||
4.5-V Mode | ||
5-V Mode | ||
4.5-V Mode | ||
VIN = 3.6 V | Load = 200 mA | Time scale: 100 µs/Div |
CH2: VOUT; Scale: 1V/Div, DC Coupled | ||
CH4: IIN; Scale: 200 mA/Div, DC Coupled |
VOUT = 5-V Mode | VBATT = 4 V | Time scale: 10 µs/Div |
CH1: VOUT; Scale: 50mV/Div, AC Coupled | ||
CH4: IOUT; Scale: 100mA/Div, DC Coupled |
4.5-V Mode | ||
5-V Mode | ||
4.1-V Mode | ||
5-V Mode | ||
4.1-V Mode | ||
VOUT = 5-V Mode | Load = 200 mA | Time scale: 100 µs/Div |
CH1: VIN; Scale: 1V/Div, DC Coupled | ||
CH2: VOUT; Scale: 100mV/Div, AC Coupled |
VOUT = 5-V Mode | VBATT = 4 V | Time scale: 10 µs/Div |
CH1: VOUT; Scale: 50mV/Div, AC Coupled | ||
CH4: IOUT; Scale: 100mA/Div, DC Coupled |