JAJSG38C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
The LM2775-Q1 is designed to operate from an input voltage supply range between 2.7 V and 5.5 V. This input supply must be well regulated and capable to supply the required input current. If the input supply is located far from the device additional bulk capacitance may be required in addition to the ceramic bypass capacitors.