JAJSBQ6Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When choosing the input voltage range, the input common mode voltage range (VICR) must be taken in to account. If temperature operation is below 25°C the VICR can range from 0V to VCC– 2.0V. This limits the input voltage range to as high as VCC– 2.0V and as low as 0V. Operation outside of this range can yield incorrect comparisons.
The following is a list of input voltage situation and the outcomes: