JAJSG57C September 2018 – February 2022 LM2902LV , LM2904LV
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 5 V | ±1 | ±3 | mV | |
VS = 5 V, TA = –40°C to 125°C | ±5 | |||||
dVOS/dT | VOS vs temperature | TA = –40°C to 125°C | ±4 | µV/°C | ||
PSRR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, VCM = (V–) | 80 | 100 | dB | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | No phase reversal | (V–) – 0.1 | (V+) – 1 | V | |
CMRR | Common-mode rejection ratio | VS =
2.7 V, (V–) – 0.1 V < VCM < (V+) – 1 V TA = –40°C to 125°C |
84 | dB | ||
VS =
5.5 V, (V–) – 0.1 V < VCM < (V+) – 1 V TA = –40°C to 125°C |
63 | 92 | ||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VS = 5 V | ±15 | pA | ||
IOS | Input offset current | ±5 | pA | |||
NOISE | ||||||
En | Input voltage noise (peak-to-peak) | ƒ = 0.1 Hz to 10 Hz, VS = 5 V | 5.1 | µVPP | ||
en | Input voltage noise density | ƒ = 1 kHz, VS = 5 V | 40 | nV/√ Hz | ||
INPUT CAPACITANCE | ||||||
CID | Differential | 2 | pF | |||
CIC | Common-mode | 5.5 | pF | |||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VS = 2.7 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ | 110 | dB | ||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ | 125 | |||||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | VS = 5 V | 1 | MHz | ||
φm | Phase margin | VS = 5.5 V, G = 1 | 75 | ° | ||
SR | Slew rate | VS = 5 V | 1.5 | V/µs | ||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step, G = 1, CL = 100 pF | 4 | µs | ||
To 0.01%, VS = 5 V, 2-V step, G = 1, CL = 100 pF | 5 | |||||
tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 1 | µs | ||
THD+N | Total harmonic distortion + noise | VS =
5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = 1, ƒ = 1
kHz, 80-kHz measurement BW |
0.005% | |||
OUTPUT | ||||||
VOH | Voltage output swing from positive supply | RL ≥ 2 kΩ, TA = –40°C to 125°C | 1 | V | ||
VOL | Voltage output swing from negative supply | RL ≤ 10 kΩ, TA = –40°C to 125°C | 40 | 75 | mV | |
ISC | Short-circuit current | VS = 5.5 V | ±40 | mA | ||
ZO | Open-loop output impedance | VS = 5 V, ƒ = 1 MHz | 1200 | Ω | ||
POWER SUPPLY | ||||||
VS | Specified voltage range | 2.7 (±1.35) | 5.5 (±2.75) | V | ||
IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5 V | 90 | 150 | µA | |
IO = 0 mA, VS = 5.5 V, TA = –40°C to 125°C | 160 |