JAJSG57C September 2018 – February 2022 LM2902LV , LM2904LV
PRODUCTION DATA
The LM290xLV family of op amps is specified for operation from 2.7 V to 5.5 V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are shown in the section.