The LM2907 and LM2917 devices are monolithic frequency-to-voltage converters with a high gain op amp designed to operate a relay, lamp, or other load when the input frequency reaches or exceeds a selected rate. The tachometer uses a charge pump technique and offers frequency doubling for low-ripple, full-input protection in two versions (8-pin LM2907 and LM2917), and its output swings to ground for a zero frequency input.
The op amp is fully compatible with the tachometer and has a floating transistor as its output. This feature allows either a ground or supply referred load of up to 50 mA. The collector may be taken above VCC up to a maximum VCE of 28 V.
The two basic configurations offered include an 8-pin device with a ground-referenced tachometer input and an internal connection between the tachometer output and the op amp noninverting input. This version is well suited for single speed or frequency switching or fully buffered frequency-to-voltage conversion applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2907-N, LM2917-N |
PDIP (8) | 6.35 mm × 9.81 mm |
PDIP (14) | 6.35 mm × 19.177 mm | |
SOIC (8) | 3.91 mm × 4.90 mm | |
SOIC (14) | 3.91 mm × 8.65 mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (March 2013) to C Revision