SNVS684D November 2010 – March 2016
PRODUCTION DATA.
This device is designed to operate from an input supply voltage from at least VOUT + 1 V up to a maximum of 40 V. The input supply should be well regulated and free of spurious noise. To ensure that the LM2936Q output voltage is well regulated the input supply must be at least VOUT + 2 V. A capacitor at the IN pin may not be specifically required if the bulk input supply filter capacitors are within three inches of the IN pin, but adding one is not detrimental to operation.
While the LM2936Q maintains regulation to VIN = 60 V, it cannot withstand a short circuit on the output with VIN above 40 V because of safe operating area limitations in the internal PNP pass device. With VIN above 60 V the LM2936Q breaks down with catastrophic effects on the regulator and possibly the load as well. Do not use this device in a design where the input operating voltage, including transients, is likely to exceed 60 V.