JAJSHG3 May 2018 LM3102-Q1
PRODUCTION DATA.
The LM3102-Q1 is a step-down DC-to-DC controller. It is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 2.5 A. The following design procedure can be used to select components for the LM3102-Q1. Alternately, the WEBENCH software may be used to generate complete designs.
When generating a design, the WEBENCH® software uses iterative design procedure and accesses comprehensive databases of components. For more details, go to www.ti.com.